Schneider Electric USA Website

Welcome to our website.

Select your location

View all   PowerPact M-Frame Molded Case Circuit Breakers
Schneider Eletric MGA36800YP Picture

MGA36800YP

Green premium brand logo Product Logo
Schneider Eletric MGA36800YP Picture
MGA36800YP
Green premium brand logo Product Logo

Circuit Breaker, PowerPact M, electronic trip, I-line, 800A, 3 poles, 18 kA, 600 V, ABC phasing, handle padlock

Show more characteristics
  • 10,730.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    product or component type
    Circuit breaker
    range of product
    PowerPact M
    breaking capacity code
    G
    trip unit technology
    Electronic, basic, ET 1.0, LI
    accessory / separate part type
    Padlocking handle ON and OFF end
    Complementary
    current sensor rating range
    800 A
    Line Rated Current
    800 A
    [Ue] rated operational voltage
    600 V AC
    mounting mode
    I-Line
    poles description
    3P
    breaking capacity
    65 kA 240 V AC
    35 kA 480 V AC
    18 kA 600 V AC
    continuous current rating
    80 %
    electrical connection
    I-Line connection line
    Lugs load
    AWG gauge
    AWG 3/0...500 kcmil aluminium/copper)3
    terminal identifier
    AL800M23K
    magnetic tripping current
    1600…8000 A
    circuit breaker type
    M-frame
    height
    12.86 in (326.6 mm)
    width
    8.06 mm
    depth
    8.27 in (210 mm)
    tightening torque
    442.54 lbf.in (50 N.m) 0.15…0.37 in² (95…240 mm²) AWG 3/0...500 kcmil)
    Environment
    product certifications
    CSA
    IEC
    UL Listed
    Ordering and shipping details
    Category
    01200-MG, MJ I-LINE BREAKER
    Discount Schedule
    DE2
    Returnability
    No
    Country of origin
    US
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Environmental Disclosure
    Circularity Profile
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages6
    • English6
    • French2
    • Spanish2
    Catalog
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 6.7 MB
    Date 2/1/17
    User guide
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 2.9 MB
    Date 8/29/19
    CAD
    Format
    Size
    Date
    Add to My Documents
    MG and MJ 300-800A 2 or 3-pole Toggle Lug-Lug (Version 1.1)
    Files in document
    dwg
    864.4 KB
    dxf
    4.2 MB
    pdf
    611.1 KB
    prp.document.label.format zip
    Size 5.6 MB
    Date 4/27/09
    Files in document
    dwg
    864.4 KB
    dxf
    4.2 MB
    pdf
    611.1 KB
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    MGA36800YP : MGA36800YP_ROHS_CHINA_DECLARATION
    Description
    MGA36800YP_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/24/20
    Description
    MGA36800YP_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    MGA36800YP : MGA36800YP_ROHS_DECLARATION
    Description
    MGA36800YP_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/24/20
    Description
    MGA36800YP_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    MGA36800YP : MGA36800YP_REACH_DECLARATION
    Description
    MGA36800YP_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/24/20
    Description
    MGA36800YP_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Approximate Dimensions



Compare products: /