Schneider Electric USA Website

Welcome to our website.

Select your location

View all I-Line Power Distribution Panelboards
Schneider Eletric MGJTC Picture

MGJTC

Green premium brand logo Product Logo
Schneider Eletric MGJTC Picture
MGJTC
Green premium brand logo Product Logo

Shielding Kit, I-Line, 800A, circuit breaker, M-frame

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • 759.50 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4

  • Main
    Range
    I-Line
    Product or Component Type
    Shielding kit
    Circuit Breaker Type
    M-frame
    Complementary
    Rated Current
    800 A
    Product Destination
    Circuit breaker OFF end
    Ordering and shipping details
    Category
    00016 - I-LINE PB RTA
    Discount Schedule
    PE1A
    GTIN
    00785901677192
    Package weight(Lbs)
    0.05 kg (0.1 lb(US))
    Returnability
    No
    Country of origin
    US
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: Nickel compounds and Di-isodecyl phthalate (DIDP) which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages5
    • English5
    • French1
    • Spanish1
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    Termination Covers (Version 03)
    Description
    This instruction bulletin identifies and outlines the installation of termination covers.
    Size pdf
    Size 1.6 MB
    Date 5/31/12
    Description
    This instruction bulletin identifies and outlines the installation of termination covers.
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    MGJTC : Shielding Kit, I-Line, 800A, circuit breaker, M-frame
    Description
    Shielding Kit, I-Line, 800A, circuit breaker, M-frame
    Size pdf
    Size 195.3 KB
    Date 1/25/20
    Description
    Shielding Kit, I-Line, 800A, circuit breaker, M-frame
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    MGJTC : Shielding Kit, I-Line, 800A, circuit breaker, M-frame
    Description
    Shielding Kit, I-Line, 800A, circuit breaker, M-frame
    Size pdf
    Size 195.3 KB
    Date 1/25/20
    Description
    Shielding Kit, I-Line, 800A, circuit breaker, M-frame
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 511 KB
    Date 3/12/19
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    MGJTC : Shielding Kit, I-Line, 800A, circuit breaker, M-frame
    Description
    Shielding Kit, I-Line, 800A, circuit breaker, M-frame
    Size pdf
    Size 195.3 KB
    Date 1/25/20
    Description
    Shielding Kit, I-Line, 800A, circuit breaker, M-frame
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /