Schneider Electric USA Website

Welcome to our website.

Select your location

View all PowerPact M-Frame Molded Case Circuit Breakers
Schneider Eletric MGL36600 Picture

MGL36600

Green premium brand logo Product Logo
Schneider Eletric MGL36600 Picture
MGL36600
Green premium brand logo Product Logo

PowerPact M Molded CASE CIRCUIT BREAKER 600V 600A 3P

Show more characteristics
  • Product availability
    Stock - Normally stocked in distribution facility
  • 7,560.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4

  • Main
    product or component type
    Circuit breaker
    range of product
    PowerPact M
    breaking capacity code
    G
    trip unit technology
    Electronic, basic, ET 1.0, LI
    Complementary
    current sensor rating range
    600 A
    Line Rated Current
    600 A
    [Ue] rated operational voltage
    600 V AC
    mounting mode
    Unit mount
    poles description
    3P
    breaking capacity
    65 kA 240 V AC
    35 kA 480 V AC
    18 kA 600 V AC
    continuous current rating
    80 %
    electrical connection
    Lugs load
    Lugs line
    AWG gauge
    AWG 3/0...500 kcmil aluminium/copper)3
    terminal identifier
    AL800M23K
    tightening torque
    442.54 lbf.in (50 N.m) 0.15…0.37 in² (95…240 mm²) AWG 3/0...500 kcmil)
    Environment
    product certifications
    UL listed
    IEC
    CSA
    Ordering and shipping details
    Category
    01205 - MG, MJ UNIT MOUNT BREAKER
    Discount Schedule
    DE2
    GTIN
    00785901420286
    Package weight(Lbs)
    13.02 kg (28.7 lb(US))
    Returnability
    Yes
    Country of origin
    US
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: DIDP and DINP which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Environmental Disclosure
    Circularity Profile
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages18
    • English18
    • Chinese3
    • French5
    • Spanish5
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Digest 178 Catalog 07: Miniature and Molded Case Circuit Breakers (Version 1.0)
    Description
    Digest Section 7 - This section of Digest 178 contains selection information for QO™, Homeline™, Multi 9™, PowerPact™, and Masterpact™ circuit breakers and accessories. Miniature circuit breakers, electronic trip molded case circuit breakers, motor circuit protectors, and low-voltage power circuit breakers and circuit breaker accessories. Replaces Digest 177 section 7; 0100CT1501_SEC-07
    Size pdf
    Size 9.4 MB
    Date 9/13/19
    Description
    Digest Section 7 - This section of Digest 178 contains selection information for QO™, Homeline™, Multi 9™, PowerPact™, and Masterpact™ circuit breakers and accessories. Miniature circuit breakers, electronic trip molded case circuit breakers, motor circuit protectors, and low-voltage power circuit breakers and circuit breaker accessories. Replaces Digest 177 section 7; 0100CT1501_SEC-07
    PowerPact™ M-, P-, and R-frame and NS Circuit Breakers Catalog (Version 4.4)
    Description
    This catalog provides selection information for PowerPact Electronic Trip M-frame, P-frame, and R-frame, and Compact™ NS630b-NS3200 circuit breakers. Topics covered include features and benefits, functions and settings for the Micrologic Electronic Trip Systems, performance ratings, interrupting ratings, connection and termination information, circuit breaker accessories, control wiring and wiring diagrams, dimension drawings, and performance curves / trip curves.
    Size pdf
    Size 6.7 MB
    Date 2/1/17
    Description
    This catalog provides selection information for PowerPact Electronic Trip M-frame, P-frame, and R-frame, and Compact™ NS630b-NS3200 circuit breakers. Topics covered include features and benefits, functions and settings for the Micrologic Electronic Trip Systems, performance ratings, interrupting ratings, connection and termination information, circuit breaker accessories, control wiring and wiring diagrams, dimension drawings, and performance curves / trip curves.
    User guide
    Format
    Size
    Date
    Add to My Documents
    M-frame Circuit Breakers (Version 08)
    Description
    This bulletin provides information on installation, operation, testing, and troubleshooting for M-frame circuit breakers.
    Size pdf
    Size 2.9 MB
    Date 8/29/19
    Description
    This bulletin provides information on installation, operation, testing, and troubleshooting for M-frame circuit breakers.
    CAD
    Format
    Size
    Date
    Add to My Documents
    CAD for MGL36600: PowerPact M Molded CASE CIRCUIT BREAKER 600V 600A 3P (Version 1.0)
    Description
    You will be redirected to the ThomasNet website. Then you could download this CAD model in more than 15 different 2D or 3D CAD formats.
    CAD for MGL36600: PowerPact M Molded CASE CIRCUIT BREAKER 600V 600A 3P (Version 1.0)
    Description
    You will be redirected to the ThomasNet website. Then you could download this CAD model in more than 15 different 2D or 3D CAD formats.
    MG and MJ 300-800A 2 or 3-pole Toggle Lug-Lug (Version 1.1)
    Files in document
    dwg
    864.4 KB
    dxf
    4.2 MB
    pdf
    611.1 KB
    Size zip
    Size 5.6 MB
    Date 4/27/09
    Files in document
    dwg
    864.4 KB
    dxf
    4.2 MB
    pdf
    611.1 KB
    Brochure
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 1.1 MB
    Date 2/1/13
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 2 MB
    Date 5/11/15
    Size pdf
    Size 174.5 KB
    Date 2/24/15
    Size pdf
    Size 311.3 KB
    Date 1/21/15
    Size pdf
    Size 363.4 KB
    Date 11/20/14
    Size pdf
    Size 132.5 KB
    Date 3/23/05
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    Field-Installable Phase Barrier Kit for M- and P-frame and NS630b-NS1600 Circuit Breakers (Version 2)
    Description
    This document provides instructions on how to properly install field-installable barrier kits.
    Size pdf
    Size 182.3 KB
    Date 6/29/07
    Description
    This document provides instructions on how to properly install field-installable barrier kits.
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    MGL36600 : PowerPact M Molded CASE CIRCUIT BREAKER 600V 600A 3P
    Description
    PowerPact M Molded CASE CIRCUIT BREAKER 600V 600A 3P
    Size pdf
    Size 195.3 KB
    Date 1/27/20
    Description
    PowerPact M Molded CASE CIRCUIT BREAKER 600V 600A 3P
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    MGL36600 : PowerPact M Molded CASE CIRCUIT BREAKER 600V 600A 3P
    Description
    PowerPact M Molded CASE CIRCUIT BREAKER 600V 600A 3P
    Size pdf
    Size 195.3 KB
    Date 1/27/20
    Description
    PowerPact M Molded CASE CIRCUIT BREAKER 600V 600A 3P
    Handout
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 96.9 KB
    Date 4/30/09
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    MGL36600 : PowerPact M Molded CASE CIRCUIT BREAKER 600V 600A 3P
    Description
    PowerPact M Molded CASE CIRCUIT BREAKER 600V 600A 3P
    Size pdf
    Size 195.3 KB
    Date 1/27/20
    Description
    PowerPact M Molded CASE CIRCUIT BREAKER 600V 600A 3P
    Tripping curves
    Format
    Size
    Date
    Add to My Documents
    ET 1.0 Electronic Trip Unit - Long-time Pickup and Delay Instantaneous Pickup and Delay 2x-10x (Version 1.0)
    Description
    Time current curve 613-14 for ET 1.0 0613TC0814 48095-0613-14
    Size pdf
    Size 181.9 KB
    Date 1/30/08
    Description
    Time current curve 613-14 for ET 1.0 0613TC0814 48095-0613-14
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /