

Circuit breaker, PowerPacT M, 800A, 3 pole, 600VAC, 18kA, lugs, ET 1.0, 80%, shunt
MGL36800SA
Discontinued on:Jun 30, 2022
End-of-service on:Dec 31, 2024
MGL36800SA has not been replaced. Please contact your customer care center for more information.
Product availability: Non-Stock - Not normally stocked in distribution facility
Available in 2 or 3 pole design
Standard 80% rating only
Common mounting holes, handle locations, and trim dimensions
The trip unit lets operators optimize the management of installation using open protocols
UL 480 Listed, CSA, NMX, IEC certified
Environmental Data
Environmental Data
Carbon footprint (kg CO2 eq, Total Life cycle)
1451
Use Better
Packaging made with recycled cardboard
Yes
Use Again
Take-back
No
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.