Schneider Electric USA Website

Welcome to our website.

Select your location

View all   PowerPact M-Frame Molded Case Circuit Breakers
Schneider Eletric MGL36800SN Picture

MGL36800SN

Product Logo
Schneider Eletric MGL36800SN Picture
MGL36800SN
Product Logo

Circuit Breaker, PowerPact M, electronic trip, 800A, 3 poles, 18 kA, 600 V, ABC phasing, shunt trip

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    product or component type
    Circuit breaker
    range of product
    PowerPact M
    breaking capacity code
    G
    trip unit technology
    Electronic, basic, ET 1.0, LI
    accessory / separate part type
    Shunt trip 12 V DC
    Complementary
    current sensor rating range
    800 A
    Line Rated Current
    800 A
    [Ue] rated operational voltage
    600 V AC
    mounting mode
    Unit mount
    poles description
    3P
    breaking capacity
    65 kA 240 V AC
    35 kA 480 V AC
    18 kA 600 V AC
    continuous current rating
    80 %
    electrical connection
    Lugs load
    Lugs line
    AWG gauge
    AWG 3/0...500 kcmil aluminium/copper)3
    terminal identifier
    AL800M23K
    magnetic tripping current
    1600…8000 A
    circuit breaker type
    M-frame
    height
    12.86 in (326.6 mm)
    width
    0.32 in (8.06 mm)
    depth
    8.27 in (210 mm)
    tightening torque
    442.54 lbf.in (50 N.m) 0.15…0.37 in² (95…240 mm²) AWG 3/0...500 kcmil)
    Environment
    product certifications
    CSA
    IEC
    UL Listed
    Ordering and shipping details
    Category
    01205 - MG, MJ UNIT MOUNT BREAKER
    Discount Schedule
    DE2
    Returnability
    No
    Country of origin
    US
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages3
    • English3
    • French1
    • Spanish1
    Catalog
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 6.7 MB
    Date 2/1/17
    User guide
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 2.9 MB
    Date 8/29/19
    Brochure
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 1.1 MB
    Date 2/1/13
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /