Schneider Electric USA Website

Welcome to our website.

Select your location

View all PowerPact M-Frame Molded Case Circuit Breakers
Schneider Eletric MGM36800 Picture

MGM36800

Green premium brand logo Product Logo
Schneider Eletric MGM36800 Picture
MGM36800
Green premium brand logo Product Logo

PowerPact M-FRAME MOULDED CASE CIRCUIT BREAKER 600V 800A 3P

Show more characteristics
  • Product availability
    Stock - Normally stocked in distribution facility
  • 9,927.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4

  • Main
    product or component type
    Circuit breaker
    range of product
    PowerPact M
    breaking capacity code
    G
    trip unit technology
    Electronic, basic, ET 1.0, LI
    Complementary
    current sensor rating range
    800 A
    Line Rated Current
    800 A
    [Ue] rated operational voltage
    600 V AC
    mounting mode
    Unit mount
    poles description
    3P
    breaking capacity
    65 kA 240 V AC
    35 kA 480 V AC
    18 kA 600 V AC
    continuous current rating
    80 %
    electrical connection
    Lugs line
    Terminal nut load
    AWG gauge
    AWG 3/0...500 kcmil aluminium/copper)3
    tightening torque
    442.54 lbf.in (50 N.m) 0.15…0.37 in² (95…240 mm²) AWG 3/0...500 kcmil)
    Environment
    product certifications
    CSA
    UL listed
    Ordering and shipping details
    Category
    01205 - MG, MJ UNIT MOUNT BREAKER
    Discount Schedule
    DE2
    GTIN
    00785901480396
    Package weight(Lbs)
    12.77 kg (28.16 lb(US))
    Returnability
    Yes
    Country of origin
    US
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: DIDP and DINP which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Environmental Disclosure
    Circularity Profile
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages14
    • English14
    • Chinese2
    • French2
    • Spanish2
    Catalog
    Format
    Size
    Date
    Add to My Documents
    PowerPact™ M-, P-, and R-frame and NS Circuit Breakers Catalog (Version 4.4)
    Description
    This catalog provides selection information for PowerPact Electronic Trip M-frame, P-frame, and R-frame, and Compact™ NS630b-NS3200 circuit breakers. Topics covered include features and benefits, functions and settings for the Micrologic Electronic Trip Systems, performance ratings, interrupting ratings, connection and termination information, circuit breaker accessories, control wiring and wiring diagrams, dimension drawings, and performance curves / trip curves.
    Size pdf
    Size 6.7 MB
    Date 2/1/17
    Description
    This catalog provides selection information for PowerPact Electronic Trip M-frame, P-frame, and R-frame, and Compact™ NS630b-NS3200 circuit breakers. Topics covered include features and benefits, functions and settings for the Micrologic Electronic Trip Systems, performance ratings, interrupting ratings, connection and termination information, circuit breaker accessories, control wiring and wiring diagrams, dimension drawings, and performance curves / trip curves.
    User guide
    Format
    Size
    Date
    Add to My Documents
    M-frame Circuit Breakers (Version 08)
    Description
    This bulletin provides information on installation, operation, testing, and troubleshooting for M-frame circuit breakers.
    Size pdf
    Size 2.9 MB
    Date 8/29/19
    Description
    This bulletin provides information on installation, operation, testing, and troubleshooting for M-frame circuit breakers.
    CAD
    Format
    Size
    Date
    Add to My Documents
    MG and MJ 300-800A 2 or 3-pole Toggle Bus-Bus (Version 1.2)
    Files in document
    dwf
    57.6 KB
    dwg
    775.6 KB
    dxf
    3.8 MB
    pdf
    679.4 KB
    Size zip
    Size 5.3 MB
    Date 4/27/09
    Files in document
    dwf
    57.6 KB
    dwg
    775.6 KB
    dxf
    3.8 MB
    pdf
    679.4 KB
    MG and MJ 300-800A 2 or 3-pole Toggle Lug-Lug (Version 1.1)
    Files in document
    dwg
    864.4 KB
    dxf
    4.2 MB
    pdf
    611.1 KB
    Size zip
    Size 5.6 MB
    Date 4/27/09
    Files in document
    dwg
    864.4 KB
    dxf
    4.2 MB
    pdf
    611.1 KB
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 2 MB
    Date 5/11/15
    Size pdf
    Size 174.5 KB
    Date 2/24/15
    Size pdf
    Size 311.3 KB
    Date 1/21/15
    Size pdf
    Size 363.4 KB
    Date 11/20/14
    Size pdf
    Size 171.4 KB
    Date 10/27/05
    Size pdf
    Size 132.5 KB
    Date 3/23/05
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    MGM36800 : PowerPact M-FRAME MOULDED CASE CIRCUIT BREAKER 600V 800A 3P
    Description
    PowerPact M-FRAME MOULDED CASE CIRCUIT BREAKER 600V 800A 3P
    Size pdf
    Size 195.3 KB
    Date 1/23/20
    Description
    PowerPact M-FRAME MOULDED CASE CIRCUIT BREAKER 600V 800A 3P
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    MGM36800 : PowerPact M-FRAME MOULDED CASE CIRCUIT BREAKER 600V 800A 3P
    Description
    PowerPact M-FRAME MOULDED CASE CIRCUIT BREAKER 600V 800A 3P
    Size pdf
    Size 195.3 KB
    Date 1/23/20
    Description
    PowerPact M-FRAME MOULDED CASE CIRCUIT BREAKER 600V 800A 3P
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    MGM36800 : PowerPact M-FRAME MOULDED CASE CIRCUIT BREAKER 600V 800A 3P
    Description
    PowerPact M-FRAME MOULDED CASE CIRCUIT BREAKER 600V 800A 3P
    Size pdf
    Size 195.3 KB
    Date 1/23/20
    Description
    PowerPact M-FRAME MOULDED CASE CIRCUIT BREAKER 600V 800A 3P
    Tripping curves
    Format
    Size
    Date
    Add to My Documents
    ET 1.0 Electronic Trip Unit - Long-time Pickup and Delay Instantaneous Pickup and Delay 2x-10x (Version 1.0)
    Description
    Time current curve 613-14 for ET 1.0 0613TC0814 48095-0613-14
    Size pdf
    Size 181.9 KB
    Date 1/30/08
    Description
    Time current curve 613-14 for ET 1.0 0613TC0814 48095-0613-14
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /