Schneider Electric USA Website

Welcome to our website.

Select your location

View all NF Panelboards
Schneider Eletric MH2200 Picture

MH2200

Product Logo
Schneider Eletric MH2200 Picture
MH2200
Product Logo

Enclosure Farm Power - NQNF - 200A - 22in H

Show more characteristics
  • Price*
    1.50 USD
The maximum number of products that can be compared is 4

  • Main
    Product
    Power distribution panel
    Complementary
    height
    558.80 mm (22 in)
    Environment
    product certifications
    CULus
    Ordering and shipping details
    Category
    00199-DE5 MISC. SERVICE PARTS
    Discount Schedule
    DE5
    GTIN
    00785901309345
    Package weight(Lbs)
    42.28 lb(US) (19.178 kg)
    Returnability
    Yes
    Country of origin
    MX
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: DINP and DIDP which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
    EU RoHS Directive
    Will be compliant – Date to be confirmed
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
  • View more View less

    Documents

    Language
    • All Languages8
    • English8
    • French1
    • Spanish1
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Square D NF Circuit Breaker Panelboards Catalog (Version 0909)
    Description
    This catalog includes information on standards, ratings, circuit breakers, ground bar kits, surge protection, enclosures, terminal data, and wiring diagrams for NF circuit breaker panelboards.
    Size pdf
    Size 8.3 MB
    Date 9/30/19
    Description
    This catalog includes information on standards, ratings, circuit breakers, ground bar kits, surge protection, enclosures, terminal data, and wiring diagrams for NF circuit breaker panelboards.
    PowerPact H-, J-, and L-Frame Circuit Breakers Catalog (Version 4.3)
    Description
    This catalog provides selection information for H-, J-, and L-frame molded case circuit breakers that are designed to protect electrical systems from damage caused by overloads and short circuits. This document replaces 0611CT1001 R02/15.
    Size pdf
    Size 18.2 MB
    Date 2/5/16
    Description
    This catalog provides selection information for H-, J-, and L-frame molded case circuit breakers that are designed to protect electrical systems from damage caused by overloads and short circuits. This document replaces 0611CT1001 R02/15.
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 143.2 KB
    Date 1/21/19
    Size pdf
    Size 363.4 KB
    Date 11/20/14
    Size pdf
    Size 929.6 KB
    Date 10/13/00
    Description
    100A through 225A
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    NF/NFOM Panelboards Installation (Version 03)
    Description
    This bulletin contains instructions for installing Square D brand NF and NFOM circuit breaker panelboards.
    Size pdf
    Size 4.9 MB
    Date 3/5/19
    Description
    This bulletin contains instructions for installing Square D brand NF and NFOM circuit breaker panelboards.
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    MH2200 : Enclosure Farm Power - NQNF - 200A - 22in H
    Description
    Enclosure Farm Power - NQNF - 200A - 22in H
    Size pdf
    Size 195.3 KB
    Date 1/20/20
    Description
    Enclosure Farm Power - NQNF - 200A - 22in H
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    MH2200 : Enclosure Farm Power - NQNF - 200A - 22in H
    Description
    Enclosure Farm Power - NQNF - 200A - 22in H
    Size pdf
    Size 195.3 KB
    Date 1/20/20
    Description
    Enclosure Farm Power - NQNF - 200A - 22in H
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /