USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all FA, FH, FJ, FK, FY (F-frame) molded case circuit breakers and switches
Schneider Eletric MH23WP Picture

MH23WP

Green premium brand logo Product Logo
Schneider Eletric MH23WP Picture
MH23WP
Green premium brand logo Product Logo

PANELBOARD ENCLOSURE TYPE 3R/12 23H 20W

Show more characteristics
  • Price*
    2,186.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Ordering and shipping details
    Category
    00110-RTA PB BOX - SPL, 3R, ETC.
    Discount Schedule
    PE1A
    GTIN
    00785901798026
    Package weight(Lbs)
    45.00 lb(US) (20.412 kg)
    Returnability
    No
    Country of origin
    US
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: Nickel compounds and Di-isodecyl phthalate (DIDP) which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English4
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Sup. Digest 178 Catalog 13: Obsolete Panelboards (Version 1.0)
    Description
    Section 13 of Supplemental Digest 178 contains information for QMB fusible panelboards, replacement parts, NQOD lighting and Appliance Panelboards, and Circuit Breakers for I-Line Panelboards and Switchboards
    Size pdf
    Size 2.1 MB
    Date 5/12/19
    Description
    Section 13 of Supplemental Digest 178 contains information for QMB fusible panelboards, replacement parts, NQOD lighting and Appliance Panelboards, and Circuit Breakers for I-Line Panelboards and Switchboards
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    PANELBOARD ENCLOSURE TYPE 3R/12 23H 20W
    Description
    PANELBOARD ENCLOSURE TYPE 3R/12 23H 20W
    Size pdf
    Size 195.3 KB
    Date 12/15/19
    Description
    PANELBOARD ENCLOSURE TYPE 3R/12 23H 20W
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    PANELBOARD ENCLOSURE TYPE 3R/12 23H 20W
    Description
    PANELBOARD ENCLOSURE TYPE 3R/12 23H 20W
    Size pdf
    Size 195.3 KB
    Date 12/15/19
    Description
    PANELBOARD ENCLOSURE TYPE 3R/12 23H 20W
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    PANELBOARD ENCLOSURE TYPE 3R/12 23H 20W
    Description
    PANELBOARD ENCLOSURE TYPE 3R/12 23H 20W
    Size pdf
    Size 195.3 KB
    Date 12/15/19
    Description
    PANELBOARD ENCLOSURE TYPE 3R/12 23H 20W
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /