USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all NF Panelboards
Schneider Eletric MH26 Picture

MH26

Green premium brand logo Product Logo
Schneider Eletric MH26 Picture
MH26
Green premium brand logo Product Logo

Enclosure Box - NQNF - Type 1 - 20x26x5.75in

Show more characteristics
  • Product availability
    Stock - Normally stocked in distribution facility
  • Price*
    113.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    Product
    Enclosure
    Complementary
    Material
    Steel
    width
    508.00 mm (20 in)
    height
    660.40 mm (26 in)
    depth
    146.05 mm (5.75 in)
    Environment
    Enclosure Rating
    NEMA 1
    product certifications
    CULus
    Ordering and shipping details
    Category
    07969 - RTA PANELBOARD BOX - STD NEMA 1
    Discount Schedule
    PE1A
    GTIN
    00785901378853
    Package weight(Lbs)
    9.72 kg (21.42 lb(US))
    Returnability
    Yes
    Country of origin
    US
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages12
    • English12
    • French2
    • Spanish2
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Digest 178 Catalog 09: Panelboards (Version 1.0)
    Description
    Section 9 of Digest 178 includes selection information and series ratings for NQ panelboards, NF panelboards, I-Line panelboards, separated distribution and split bus panelboards, Powerlink lighting control systems, and QMB QMJ fusible panelboards switch units. Replaces Digest 177 section 9; 0100CT1501_SEC-09
    Size pdf
    Size 1.6 MB
    Date 11/21/19
    Description
    Section 9 of Digest 178 includes selection information and series ratings for NQ panelboards, NF panelboards, I-Line panelboards, separated distribution and split bus panelboards, Powerlink lighting control systems, and QMB QMJ fusible panelboards switch units. Replaces Digest 177 section 9; 0100CT1501_SEC-09
    Square D NQ Circuit Breaker Panelboards Catalog (Version 1019)
    Description
    This catalog provides information on standards, ratings, and features for NQ Circuit Breaker Panelboards.
    Size pdf
    Size 18.1 MB
    Date 10/4/19
    Description
    This catalog provides information on standards, ratings, and features for NQ Circuit Breaker Panelboards.
    Square D NF Circuit Breaker Panelboards Catalog (Version 0909)
    Description
    This catalog includes information on standards, ratings, circuit breakers, ground bar kits, surge protection, enclosures, terminal data, and wiring diagrams for NF circuit breaker panelboards.
    Size pdf
    Size 8.3 MB
    Date 9/30/19
    Description
    This catalog includes information on standards, ratings, circuit breakers, ground bar kits, surge protection, enclosures, terminal data, and wiring diagrams for NF circuit breaker panelboards.
    Sup. Digest 178 Catalog 13: Obsolete Panelboards (Version 1.0)
    Description
    Section 13 of Supplemental Digest 178 contains information for QMB fusible panelboards, replacement parts, NQOD lighting and Appliance Panelboards, and Circuit Breakers for I-Line Panelboards and Switchboards
    Size pdf
    Size 2.1 MB
    Date 5/12/19
    Description
    Section 13 of Supplemental Digest 178 contains information for QMB fusible panelboards, replacement parts, NQOD lighting and Appliance Panelboards, and Circuit Breakers for I-Line Panelboards and Switchboards
    User guide
    Format
    Size
    Date
    Add to My Documents
    NQ/NQM Panelboards and QONQ Load Centers Information Manual (Version 04)
    Description
    This bulletin contains instructions for installing Square D brand NQ circuit breaker panelboards and QONQ load centers.
    Size pdf
    Size 5.5 MB
    Date 3/5/19
    Description
    This bulletin contains instructions for installing Square D brand NQ circuit breaker panelboards and QONQ load centers.
    Data Bulletin
    Format
    Size
    Date
    Add to My Documents
    NF Lighting Panelboard: Series 0 to E1 Lighting Panelboard (Version 1.0)
    Description
    This data bulletin provides a comparison of the catalog numbers between Series 0 kits and Series E1 kits.
    Size pdf
    Size 73.8 KB
    Date 10/15/08
    Description
    This data bulletin provides a comparison of the catalog numbers between Series 0 kits and Series E1 kits.
    CAD
    Format
    Size
    Date
    Add to My Documents
    NEMA 1 BOXES (Version 1.0)
    Files in document
    dwf
    36.8 KB
    pdf
    72 KB
    dwg
    504.4 KB
    dxf
    2.6 MB
    Description
    2D DRAWING FOR: MH26, MH32, MH38, MH44, MH50, MH56, MH62, MH68, MH74, MH80, MH86, MH92
    Size zip
    Size 3.2 MB
    Date 8/9/18
    Files in document
    dwf
    36.8 KB
    pdf
    72 KB
    dwg
    504.4 KB
    dxf
    2.6 MB
    Description
    2D DRAWING FOR: MH26, MH32, MH38, MH44, MH50, MH56, MH62, MH68, MH74, MH80, MH86, MH92
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 929.6 KB
    Date 10/13/00
    Description
    100A through 225A
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    NF/NFOM Panelboards Installation (Version 03)
    Description
    This bulletin contains instructions for installing Square D brand NF and NFOM circuit breaker panelboards.
    Size pdf
    Size 4.9 MB
    Date 3/5/19
    Description
    This bulletin contains instructions for installing Square D brand NF and NFOM circuit breaker panelboards.
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    Enclosure Box - NQNF - Type 1 - 20x26x5.75in
    Description
    Enclosure Box - NQNF - Type 1 - 20x26x5.75in
    Size pdf
    Size 195.3 KB
    Date 12/6/19
    Description
    Enclosure Box - NQNF - Type 1 - 20x26x5.75in
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    Enclosure Box - NQNF - Type 1 - 20x26x5.75in
    Description
    Enclosure Box - NQNF - Type 1 - 20x26x5.75in
    Size pdf
    Size 195.3 KB
    Date 12/6/19
    Description
    Enclosure Box - NQNF - Type 1 - 20x26x5.75in
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    Enclosure Box - NQNF - Type 1 - 20x26x5.75in
    Description
    Enclosure Box - NQNF - Type 1 - 20x26x5.75in
    Size pdf
    Size 195.3 KB
    Date 12/6/19
    Description
    Enclosure Box - NQNF - Type 1 - 20x26x5.75in
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Approximate Dimensions



Compare products: /