Schneider Electric USA Website

Welcome to our website.

Select your location

View all   Lexium 52 & Motors
Schneider Eletric MH30701P02A2200 Picture

MH30701P02A2200

Green premium brand logo
Schneider Eletric MH30701P02A2200 Picture
MH30701P02A2200
Green premium brand logo

servo motor MH3 070 1,4Nm,no key,multi,brake,IP65/IP67,6kRPM

Show more characteristics
  • 1,213.74 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4

  • Main
    range compatibility
    PacDrive 3
    product or component type
    AC servo motors
    device short name
    MH3
    Complementary
    maximum mechanical speed
    8000 rpm
    [Us] rated supply voltage
    115...480 V
    Phase
    Three phase
    continuous stall current
    1.78 A
    continuous stall torque
    12.39 lbf.in (1.4 N.m), 115...480 V, three phase
    continuous power
    930 W
    peak stall torque
    37.17 lbf.in (4.2 N.m), 115...480 V, three phase
    nominal output power
    0.18 W, 115 V
    0.42 W, 230 V
    0.75 W, 400 V
    0.93 W, 480 V
    nominal torque
    12.21 lbf.in (1.38 N.m), 115 V
    11.86 lbf.in (1.34 N.m), 230 V
    11.51 lbf.in (1.3 N.m), 400 V
    11.24 lbf.in (1.27 N.m), 480 V
    nominal speed
    1250 rpm, 115 V
    3000 rpm, 230 V
    5500 rpm, 400 V
    7000 rpm, 480 V
    maximum current Irms
    5.97 A
    shaft end
    Smooth shaft
    second shaft
    Without second shaft end
    shaft diameter
    0.43 in (11 mm)
    shaft length
    0.91 in (23 mm)
    IP degree of protection
    IP65 standard
    encoder type
    Multiturn SinCos Hiperface
    speed feedback resolution
    128 periods
    holding brake
    Without
    mounting support
    International standard flange
    motor flange size
    2.76 in (70 mm)
    electrical connection
    Rotatable right-angled connectors
    torque constant
    0.79 N.m/A 248 °F (120 °C)
    back emf constant
    50.72 V/krpm
    number of motor poles
    10
    rotor inertia
    0.59 kg.cm²
    stator resistance
    8.28 Ohm
    stator inductance
    23.4 mH
    stator electrical time constant
    2.8 ms
    maximum radial force Fr
    660 N 1000 rpm
    520 N 2000 rpm
    460 N 3000 rpm
    410 N 4000 rpm
    380 N 5000 rpm
    360 N 6000 rpm
    type of cooling
    Natural convection
    length
    4.80 in (122 mm)
    centring collar diameter
    2.36 in (60 mm)
    centring collar depth
    0.10 in (2.5 mm)
    number of mounting holes
    4
    mounting holes diameter
    0.22 in (5.5 mm)
    circle diameter of the mounting holes
    3.23 in (82 mm)
    net weight
    3.53 lb(US) (1.6 kg)
    Ordering and shipping details
    Category
    18359-PACDRIVE3 SERVO MOTORS
    Discount Schedule
    PC52
    GTIN
    03606485394824
    Returnability
    No
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.
  • View more View less

    Documents

    Language
    • English7
    CAD
    Format
    Size
    Date
    Add to My Documents
    CAD file (on TraceParts) for MH30701P02A2200: servo motor MH3 070 1,4Nm,no key,multi,brake,IP65/IP67,6kRPM (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    CAD file (on TraceParts) for MH30701P02A2200: servo motor MH3 070 1,4Nm,no key,multi,brake,IP65/IP67,6kRPM (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    CAD Data Servo Motors MH3070 Stack 2 (Version 1.0)
    Files in document
    step
    1.1 MB
    step
    1.2 MB
    igs
    2.6 MB
    igs
    2.7 MB
    prp.document.label.format zip
    Size 7.7 MB
    Date 5/28/14
    Files in document
    step
    1.1 MB
    step
    1.2 MB
    igs
    2.6 MB
    igs
    2.7 MB
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    MH30701P02A2200 : MH30701P02A2200_ROHS_CHINA_DECLARATION
    Description
    MH30701P02A2200_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/18/20
    Description
    MH30701P02A2200_ROHS_CHINA_DECLARATION
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 2.5 MB
    Date 9/6/17
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    MH30701P02A2200 : MH30701P02A2200_ROHS_DECLARATION
    Description
    MH30701P02A2200_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/18/20
    Description
    MH30701P02A2200_ROHS_DECLARATION
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 5.4 MB
    Date 1/1/15
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    MH30701P02A2200 : MH30701P02A2200_REACH_DECLARATION
    Description
    MH30701P02A2200_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/18/20
    Description
    MH30701P02A2200_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /