Schneider Electric USA Website

Welcome to our website.

Select your location

View all Lexium 52 & Motors
Schneider Eletric MH31001P02A2200 Picture

MH31001P02A2200

Green premium brand logo
Schneider Eletric MH31001P02A2200 Picture
MH31001P02A2200
Green premium brand logo

servo motor MH3 100 3,3Nm,no key,multi,no brake,IP65/IP67,4kRPM

Show more characteristics
  • Price*
    1,433.72 USD
The maximum number of products that can be compared is 4

  • Main
    range compatibility
    PacDrive 3
    product or component type
    AC servo motors
    device short name
    MH3
    Complementary
    maximum mechanical speed
    6000 rpm
    [Us] rated supply voltage
    115...480 V
    Phase
    Three phase
    continuous stall current
    3.15 A
    continuous stall torque
    30.09 lbf.in (3.4 N.m), 115...480 V, three phase
    continuous power
    1520 W
    peak stall torque
    95.59 lbf.in (10.8 N.m), 115...480 V, three phase
    nominal output power
    0.35 W, 115 V
    0.67 W, 230 V
    1.26 W, 400 V
    1.52 W, 480 V
    nominal torque
    29.21 lbf.in (3.3 N.m), 115 V
    28.32 lbf.in (3.2 N.m), 230 V
    26.55 lbf.in (3 N.m), 400 V
    25.67 lbf.in (2.9 N.m), 480 V
    nominal speed
    1000 rpm, 115 V
    2000 rpm, 230 V
    4000 rpm, 400 V
    5000 rpm, 480 V
    maximum current Irms
    10.68 A
    shaft end
    Smooth shaft
    second shaft
    Without second shaft end
    shaft diameter
    0.75 in (19 mm)
    shaft length
    1.57 in (40 mm)
    IP degree of protection
    IP65 standard
    encoder type
    Multiturn SinCos Hiperface
    speed feedback resolution
    128 periods
    holding brake
    Without
    mounting support
    International standard flange
    motor flange size
    3.94 in (100 mm)
    electrical connection
    Rotatable right-angled connectors
    torque constant
    1.09 N.m/A 248 °F (120 °C)
    back emf constant
    70.3 V/krpm
    number of motor poles
    10
    rotor inertia
    3.19 kg.cm²
    stator resistance
    4.12 Ohm
    stator inductance
    14.9 mH
    stator electrical time constant
    4.5 ms
    maximum radial force Fr
    900 N 1000 rpm
    720 N 2000 rpm
    630 N 3000 rpm
    570 N 4000 rpm
    530 N 5000 rpm
    type of cooling
    Natural convection
    length
    5.06 in (128.6 mm)
    centring collar diameter
    3.74 in (95 mm)
    centring collar depth
    0.14 in (3.5 mm)
    number of mounting holes
    4
    mounting holes diameter
    0.35 in (9 mm)
    circle diameter of the mounting holes
    4.53 in (115 mm)
    product weight
    7.36 lb(US) (3.34 kg)
    Ordering and shipping details
    Category
    18359-PACDRIVE3 SERVO MOTORS
    Discount Schedule
    PC52
    GTIN
    03606485395784
    Package weight(Lbs)
    8.47 lb(US) (3.840 kg)
    Returnability
    No
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.
  • View more View less

    Documents

    Language
    • English6
    CAD
    Format
    Size
    Date
    Add to My Documents
    CAD file (on TraceParts) for MH31001P02A2200: servo motor MH3 100 3,3Nm,no key,multi,no brake,IP65/IP67,4kRPM (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    Size pdf
    Size 158.1 KB
    Date 4/11/19
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    MH31001P02A2200 : servo motor MH3 100 3,3Nm,no key,multi,no brake,IP65/IP67,4kRPM
    Description
    servo motor MH3 100 3,3Nm,no key,multi,no brake,IP65/IP67,4kRPM
    Size pdf
    Size 195.3 KB
    Date 1/22/20
    Description
    servo motor MH3 100 3,3Nm,no key,multi,no brake,IP65/IP67,4kRPM
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 2.5 MB
    Date 9/6/17
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    MH31001P02A2200 : servo motor MH3 100 3,3Nm,no key,multi,no brake,IP65/IP67,4kRPM
    Description
    servo motor MH3 100 3,3Nm,no key,multi,no brake,IP65/IP67,4kRPM
    Size pdf
    Size 195.3 KB
    Date 1/22/20
    Description
    servo motor MH3 100 3,3Nm,no key,multi,no brake,IP65/IP67,4kRPM
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    MH31001P02A2200 : servo motor MH3 100 3,3Nm,no key,multi,no brake,IP65/IP67,4kRPM
    Description
    servo motor MH3 100 3,3Nm,no key,multi,no brake,IP65/IP67,4kRPM
    Size pdf
    Size 195.3 KB
    Date 1/22/20
    Description
    servo motor MH3 100 3,3Nm,no key,multi,no brake,IP65/IP67,4kRPM
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /