Schneider Electric USA Website

Welcome to our website.

Select your location

View all Lexium 52 & Motors
Schneider Eletric MH31401P17A2200 Picture

MH31401P17A2200

Green premium brand logo
Schneider Eletric MH31401P17A2200 Picture
MH31401P17A2200
Green premium brand logo

servo motor MH3 140 11,1Nm,key,multi 16 lines,no brake,IP65/IP67,3kRPM

Show more characteristics
  • Price*
    1,622.53 USD
The maximum number of products that can be compared is 4

  • Main
    range compatibility
    PacDrive 3
    product or component type
    AC servo motors
    device short name
    MH3
    Complementary
    maximum mechanical speed
    4000 rpm
    [Us] rated supply voltage
    115...480 V
    Phase
    Three phase
    continuous stall current
    8.58 A
    continuous stall torque
    91.16 lbf.in (10.3 N.m), 115...480 V, three phase
    continuous power
    2640 W
    peak stall torque
    353.14 lbf.in (39.9 N.m), 115...480 V, three phase
    nominal output power
    0.98 W, 115 V
    1.78 W, 230 V
    2.64 W, 400 V
    2.64 W, 480 V
    nominal torque
    67.53 lbf.in (7.63 N.m), 230 V
    60.18 lbf.in (6.8 N.m), 400 V
    55.32 lbf.in (6.25 N.m), 480 V
    69.21 lbf.in (7.82 N.m), 115 V
    nominal speed
    1000 rpm, 115 V
    2000 rpm, 230 V
    3500 rpm, 400 V
    3500 rpm, 480 V
    maximum current Irms
    29.8 A
    shaft end
    Parallel key
    second shaft
    Without second shaft end
    shaft diameter
    0.94 in (24 mm)
    shaft length
    1.97 in (50 mm)
    key width
    0.31 in (8 mm)
    IP degree of protection
    IP65 standard
    encoder type
    Multiturn SinCos Hiperface
    speed feedback resolution
    16 periods
    holding brake
    Without
    mounting support
    International standard flange
    motor flange size
    5.51 in (140 mm)
    electrical connection
    Rotatable right-angled connectors
    torque constant
    1.2 N.m/A 248 °F (120 °C)
    back emf constant
    77.41 V/krpm
    number of motor poles
    10
    rotor inertia
    16.46 kg.cm²
    stator resistance
    0.69 Ohm
    stator inductance
    6.72 mH
    stator electrical time constant
    9.7 ms
    maximum radial force Fr
    1930 N 1000 rpm
    1530 N 2000 rpm
    1340 N 3000 rpm
    type of cooling
    Natural convection
    length
    5.98 in (152 mm)
    centring collar diameter
    5.12 in (130 mm)
    centring collar depth
    0.14 in (3.5 mm)
    number of mounting holes
    4
    mounting holes diameter
    0.43 in (11 mm)
    circle diameter of the mounting holes
    6.50 in (165 mm)
    product weight
    17.64 lb(US) (8 kg)
    Ordering and shipping details
    Category
    18359-PACDRIVE3 SERVO MOTORS
    Discount Schedule
    PC52
    GTIN
    03606485396989
    Package weight(Lbs)
    20.06 lb(US) (9.100 kg)
    Returnability
    No
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.
  • View more View less

    Documents

    Language
    • English5
    CAD
    Format
    Size
    Date
    Add to My Documents
    CAD file (on TraceParts) for MH31401P17A2200: servo motor MH3 140 11,1Nm,key,multi 16 lines,no brake,IP65/IP67,3kRPM (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    Size pdf
    Size 160.7 KB
    Date 4/11/19
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    MH31401P17A2200 : MH31401P17A2200_ROHS_CHINA_DECLARATION
    Description
    MH31401P17A2200_ROHS_CHINA_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 1/18/20
    Description
    MH31401P17A2200_ROHS_CHINA_DECLARATION
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 2.5 MB
    Date 9/6/17
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    MH31401P17A2200 : MH31401P17A2200_ROHS_DECLARATION
    Description
    MH31401P17A2200_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 1/18/20
    Description
    MH31401P17A2200_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    MH31401P17A2200 : MH31401P17A2200_REACH_DECLARATION
    Description
    MH31401P17A2200_REACH_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 1/18/20
    Description
    MH31401P17A2200_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /