USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all NF Panelboards
Schneider Eletric MH47 Picture
Discontinued

MH47

Green premium brand logo Product Logo
Schneider Eletric MH47 Picture
Discontinued
MH47
Green premium brand logo Product Logo

Enclosure Box - NQNF - Type 1 - 20x47x5.75in

Show more characteristics
MH47  has not been replaced. Please contact your customer care center for more information.
  • Price*
    113.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    Product
    Enclosure
    Complementary
    width
    508.00 mm (20 in)
    height
    1193.80 mm (47 in)
    depth
    146.05 mm (5.75 in)
    Environment
    Enclosure Rating
    NEMA 1
    product certifications
    CULus
    Ordering and shipping details
    Category
    07969-RTA N1 PB BOX - STD
    Discount Schedule
    PE1A
    GTIN
    00785901490999
    Package weight(Lbs)
    36.56 lb(US) (16.583 kg)
    Returnability
    No
    Country of origin
    US
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Environmental Disclosure
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English2
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    MH47_ROHS_DECLARATION
    Description
    MH47_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 12/5/19
    Description
    MH47_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    MH47_REACH_DECLARATION
    Description
    MH47_REACH_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 12/5/19
    Description
    MH47_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /