Schneider Electric USA Website

Welcome to our website.

Select your location

View all NF Panelboards
Schneider Eletric MH50BE Picture

MH50BE

Green premium brand logo Product Logo
Schneider Eletric MH50BE Picture
MH50BE
Green premium brand logo Product Logo

NQNF, enclosure box, type 1, blank end walls, 20 x 50 x 5.75 in

Show more characteristics
  • Product availability
    Stock - Normally stocked in distribution facility
  • 113.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4

  • Main
    Product
    Enclosure
    enclosure type
    Blank end wall
    Complementary
    Material
    Steel
    width
    508.00 mm (20 in)
    height
    1270.00 mm (50 in)
    depth
    146.05 mm (5.75 in)
    Environment
    Enclosure Rating
    NEMA 1
    product certifications
    CULus
    Ordering and shipping details
    Category
    07969 - RTA PANELBOARD BOX - STD NEMA 1
    Discount Schedule
    PE1A
    GTIN
    00785901082712
    Package weight(Lbs)
    17.24 kg (38 lb(US))
    Returnability
    Yes
    Country of origin
    US
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages10
    • English10
    • French2
    • Spanish2
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Square D NF Circuit Breaker Panelboards Catalog (Version 0909)
    Description
    This catalog includes information on standards, ratings, circuit breakers, ground bar kits, surge protection, enclosures, terminal data, and wiring diagrams for NF circuit breaker panelboards.
    Size pdf
    Size 8.3 MB
    Date 9/30/19
    Description
    This catalog includes information on standards, ratings, circuit breakers, ground bar kits, surge protection, enclosures, terminal data, and wiring diagrams for NF circuit breaker panelboards.
    User guide
    Format
    Size
    Date
    Add to My Documents
    NQ/NQM Panelboards and QONQ Load Centers Information Manual (Version 04)
    Description
    This bulletin contains instructions for installing Square D brand NQ circuit breaker panelboards and QONQ load centers.
    Size pdf
    Size 5.5 MB
    Date 3/5/19
    Description
    This bulletin contains instructions for installing Square D brand NQ circuit breaker panelboards and QONQ load centers.
    Data Bulletin
    Format
    Size
    Date
    Add to My Documents
    NF Lighting Panelboard: Series 0 to E1 Lighting Panelboard (Version 1.0)
    Description
    This data bulletin provides a comparison of the catalog numbers between Series 0 kits and Series E1 kits.
    Size pdf
    Size 73.8 KB
    Date 10/15/08
    Description
    This data bulletin provides a comparison of the catalog numbers between Series 0 kits and Series E1 kits.
    CAD
    Format
    Size
    Date
    Add to My Documents
    NEMA 1 BOXES (Version 1.0)
    Files in document
    dwf
    31.3 KB
    dwg
    484.9 KB
    dxf
    2.5 MB
    pdf
    62.2 KB
    Description
    2D DRAWING FOR: MH26BE, MH32BE, MH38BE, MH44BE, MH50BE, MH56BE, MH62BE, MH68BE, MH74BE, MH80BE, MH86BE, MH92BE
    Size zip
    Size 3.1 MB
    Date 8/9/18
    Files in document
    dwf
    31.3 KB
    dwg
    484.9 KB
    dxf
    2.5 MB
    pdf
    62.2 KB
    Description
    2D DRAWING FOR: MH26BE, MH32BE, MH38BE, MH44BE, MH50BE, MH56BE, MH62BE, MH68BE, MH74BE, MH80BE, MH86BE, MH92BE
    Specification guide
    Format
    Size
    Date
    Add to My Documents
    Size zip
    Size 74.4 KB
    Date 10/9/09
    Files in document
    doc
    42.5 KB
    pdf
    31.9 KB
    Certificate
    Format
    Size
    Date
    Add to My Documents
    UL cUL Certificate NQ and NQOB panelboard (Version 1.0)
    Description
    UL Certificate of Compliance for NQ and NQOB column type panelboards, 100A and 225A. to UL 67 and CSA C22.2 No 29
    Size pdf
    Size 160.7 KB
    Date 1/4/10
    Description
    UL Certificate of Compliance for NQ and NQOB column type panelboards, 100A and 225A. to UL 67 and CSA C22.2 No 29
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    NF/NFOM Panelboards Installation (Version 03)
    Description
    This bulletin contains instructions for installing Square D brand NF and NFOM circuit breaker panelboards.
    Size pdf
    Size 4.9 MB
    Date 3/5/19
    Description
    This bulletin contains instructions for installing Square D brand NF and NFOM circuit breaker panelboards.
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    MH50BE : MH50BE_ROHS_CHINA_DECLARATION
    Description
    MH50BE_ROHS_CHINA_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 2/16/20
    Description
    MH50BE_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    MH50BE : MH50BE_ROHS_DECLARATION
    Description
    MH50BE_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 2/16/20
    Description
    MH50BE_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    MH50BE : MH50BE_REACH_DECLARATION
    Description
    MH50BE_REACH_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 2/16/20
    Description
    MH50BE_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /