Schneider Electric USA Website

Welcome to our website.

Select your location

View all   NF Panelboards
Schneider Eletric MH50D9 Picture

MH50D9

Product Logo
Schneider Eletric MH50D9 Picture
MH50D9
Product Logo

Enclosure Box - NQNF - Type 1 - 20x50x8.75in

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • 906.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    Product
    Enclosure
    Complementary
    Material
    Steel
    width
    20 in (508.00 mm)
    height
    50 in (1270.00 mm)
    depth
    8.75 in (222.25 mm)
    Environment
    Enclosure Rating
    NEMA 1
    product certifications
    CULus
    Ordering and shipping details
    Category
    07969 - RTA PANELBOARD BOX - STD NEMA 1
    Discount Schedule
    PE1A
    GTIN
    00785901967866
    Returnability
    No
    Country of origin
    US
    Offer Sustainability
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
  • View more View less

    Documents

    Language
    • All Languages6
    • English6
    • French1
    • Spanish1
    Catalog
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 8.3 MB
    Date 9/30/19
    CAD
    Format
    Size
    Date
    Add to My Documents
    2D CAD NQ NF NEMA 1 BOXES (Version 1.0)
    Files in document
    dwf
    36.8 KB
    dwg
    504.4 KB
    dxf
    2.6 MB
    pdf
    72 KB
    prp.document.label.format zip
    Size 3.2 MB
    Date 8/9/18
    Files in document
    dwf
    36.8 KB
    dwg
    504.4 KB
    dxf
    2.6 MB
    pdf
    72 KB
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 313.3 KB
    Date 4/27/09
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    MH50D9 : MH50D9_ROHS_CHINA_DECLARATION
    Description
    MH50D9_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/30/20
    Description
    MH50D9_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    MH50D9 : MH50D9_ROHS_DECLARATION
    Description
    MH50D9_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/30/20
    Description
    MH50D9_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    MH50D9 : MH50D9_REACH_DECLARATION
    Description
    MH50D9_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/30/20
    Description
    MH50D9_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /