Schneider Electric USA Website

Welcome to our website.

Select your location

View all   NF Panelboards
Schneider Eletric MH68D12 Picture

MH68D12

Product Logo
Schneider Eletric MH68D12 Picture
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    Product
    Box
    Complementary
    Material
    Steel
    width
    20 in (508.00 mm)
    height
    68 in (1727.20 mm)
    depth
    12 in (304.80 mm)
    Environment
    Enclosure Rating
    NEMA 1
    product certifications
    CULus
    Offer Sustainability
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
  • View more View less

    Documents

    Language
    • English3
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    MH68D12 : MH68D12_ROHS_CHINA_DECLARATION
    Description
    MH68D12_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/27/20
    Description
    MH68D12_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    MH68D12 : MH68D12_ROHS_DECLARATION
    Description
    MH68D12_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/27/20
    Description
    MH68D12_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    MH68D12 : MH68D12_REACH_DECLARATION
    Description
    MH68D12_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/27/20
    Description
    MH68D12_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /