Schneider Electric USA Website

Welcome to our website.

Select your location

View all   NF Panelboards
Schneider Eletric MH77BE Picture
Discontinued

MH77BE

Product Logo
Schneider Eletric MH77BE Picture
Discontinued
MH77BE
Product Logo

Enclosure Box - NQNF - Type 1 - Blank End Walls - 20x77x5.75in

Show more characteristics
MH77BE  has not been replaced. Please contact your customer care center for more information.
  • 113.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    Product
    Enclosure
    enclosure type
    Blank end wall
    Complementary
    Material
    Steel
    width
    20 in (508.00 mm)
    height
    1955.80 mm (77 in)
    depth
    5.75 in (146.05 mm)
    Environment
    Enclosure Rating
    NEMA 1
    product certifications
    CULus
    Ordering and shipping details
    Category
    07969-RTA N1 PB BOX - STD
    Discount Schedule
    PE1A
    GTIN
    00785901083313
    Returnability
    No
    Country of origin
    US
    Offer Sustainability
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English1
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    MH77BE : Enclosure Box - NQNF - Type 1 - Blank End Walls - 20x77x5.75in
    Description
    Enclosure Box - NQNF - Type 1 - Blank End Walls - 20x77x5.75in
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/1/20
    Description
    Enclosure Box - NQNF - Type 1 - Blank End Walls - 20x77x5.75in
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /