Schneider Electric USA Website

Welcome to our website.

Select your location

View all   NF Panelboards
Schneider Eletric MH86D9 Picture

MH86D9

Product Logo
Schneider Eletric MH86D9 Picture
MH86D9
Product Logo

Enclosure Box - NQNF - Type 1 - 20x86x8.75in

Show more characteristics
  • Product availability
    Stock - Normally stocked in distribution facility
  • 906.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    Product
    Box
    Complementary
    Material
    Steel
    width
    20 in (508.00 mm)
    height
    80 in (2032.00 mm)
    depth
    8.75 in (222.25 mm)
    Environment
    Enclosure Rating
    NEMA 1
    product certifications
    CULus
    Ordering and shipping details
    Category
    07969 - RTA PANELBOARD BOX - STD NEMA 1
    Discount Schedule
    PE1A
    GTIN
    00785901967477
    Returnability
    Yes
    Country of origin
    US
    Offer Sustainability
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
  • View more View less

    Documents

    Language
    • English3
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    MH86D9 : Enclosure Box - NQNF - Type 1 - 20x86x8.75in
    Description
    Enclosure Box - NQNF - Type 1 - 20x86x8.75in
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/26/20
    Description
    Enclosure Box - NQNF - Type 1 - 20x86x8.75in
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    MH86D9 : Enclosure Box - NQNF - Type 1 - 20x86x8.75in
    Description
    Enclosure Box - NQNF - Type 1 - 20x86x8.75in
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/26/20
    Description
    Enclosure Box - NQNF - Type 1 - 20x86x8.75in
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    MH86D9 : Enclosure Box - NQNF - Type 1 - 20x86x8.75in
    Description
    Enclosure Box - NQNF - Type 1 - 20x86x8.75in
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/26/20
    Description
    Enclosure Box - NQNF - Type 1 - 20x86x8.75in
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /