USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all NQOD Lighting Panelboards
Schneider Eletric MHC56S Picture

MHC56S

Green premium brand logo Product Logo
Schneider Eletric MHC56S Picture
MHC56S
Green premium brand logo Product Logo

PANELBOARD COVER/TRIM TYPE 1 S 56H 20W

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    675.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Ordering and shipping details
    Category
    00038 - NQOD PANELS RTA
    Discount Schedule
    PE1A
    GTIN
    00785901049173
    Package weight(Lbs)
    16.33 kg (36 lb(US))
    Returnability
    No
    Country of origin
    US
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English6
    Data Bulletin
    Format
    Size
    Date
    Add to My Documents
    NF Lighting Panelboard: Series 0 to E1 Lighting Panelboard (Version 1.0)
    Description
    This data bulletin provides a comparison of the catalog numbers between Series 0 kits and Series E1 kits.
    Size pdf
    Size 73.8 KB
    Date 10/15/08
    Description
    This data bulletin provides a comparison of the catalog numbers between Series 0 kits and Series E1 kits.
    Specification guide
    Format
    Size
    Date
    Add to My Documents
    Size zip
    Size 74.4 KB
    Date 10/9/09
    Files in document
    doc
    42.5 KB
    pdf
    31.9 KB
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 135.9 KB
    Date 8/31/07
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    MHC56S_ROHS_CHINA_DECLARATION
    Description
    MHC56S_ROHS_CHINA_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 12/5/19
    Description
    MHC56S_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    MHC56S_ROHS_DECLARATION
    Description
    MHC56S_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 12/5/19
    Description
    MHC56S_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    MHC56S_REACH_DECLARATION
    Description
    MHC56S_REACH_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 12/5/19
    Description
    MHC56S_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /