Schneider Electric USA Website

Welcome to our website.

Select your location

View all   MP Meter-Pak Meter Centers
Schneider Eletric MP22125 Picture

MP22125

Product Logo
Schneider Eletric MP22125 Picture
MP22125
Product Logo

MP Meter pak, main lugs, two ringed socket, no bypass, 4 jaws, 200 A bus, 125 A, 240 VAC, 1 PH, UG, OH

Show more characteristics
  • Product availability
    Stock - Normally stocked in distribution facility
  • 977.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4

  • Main
    Product
    Meter Center
    Socket Rating
    125 A
    Main Type
    Main Lugs
    Number of Jaws
    4
    Number of Meter Sockets
    2
    Socket Type
    Ringed
    Complementary
    Main Rating
    200 A
    Bus Rating
    200 A
    Certifications
    UL listed
    Type
    Meter-Pak
    Busbar Material
    Aluminium busbar
    Bypass Type
    No bypass
    Enclosure Material
    Steel
    Enclosure Rating
    NEMA 3R
    Maximum Voltage Rating
    240 V AC
    Mounting
    Surface
    Phase
    1 phase
    Service Feed Location
    UG
    OH
    Wire Size
    AWG 4...250 kcmil 1 aluminium
    AWG 4...250 kcmil 1 copper
    Wire Configuration
    3-wire
    height
    952.50 mm (37.50 in)
    width
    311.91 mm (12.28 in)
    depth
    184.91 mm (7.28 in)
    Ordering and shipping details
    Category
    00021 - METER-PAK
    Discount Schedule
    DE4
    GTIN
    00785901001782
    Returnability
    Yes
    Country of origin
    MX
    Offer Sustainability
    EU RoHS Directive
    Will be compliant – Date to be confirmed
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages9
    • English9
    • Spanish2
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Digest 178 Catalog 02: Metering Equipment (Version 178)
    Description
    Digest Section 2 - This section of Digest 178 provides selection information for meter sockets, MP Meter-Pak™ meter centers and EZ Meter-Pak™ meter centers. Replaces Digest 177 section 2; 0100CT1501_SEC-02
    prp.document.label.format pdf
    Size 2.1 MB
    Date 5/12/19
    Description
    Digest Section 2 - This section of Digest 178 provides selection information for meter sockets, MP Meter-Pak™ meter centers and EZ Meter-Pak™ meter centers. Replaces Digest 177 section 2; 0100CT1501_SEC-02
    Square D EZ Meter-Pak Meter Centers Catalog (Version 1.0)
    Description
    This catalog provides selection information for EZ Meter-Pak Meter Centers.
    prp.document.label.format pdf
    Size 6.4 MB
    Date 8/6/08
    Description
    This catalog provides selection information for EZ Meter-Pak Meter Centers.
    Square D MP Meter-Pak Meter Centers Catalog (Version 1.0)
    Description
    This 2008 catalog includes selection information for MP Meter-Pak Meter Centers. Also covered in this catalog are SCCR Short Circuit Current Ratings, application data, mains ratings, meter sockets, mounting details, hub and knockout configurations, conductor termination data, catalog number descriptions, dimension drawings, and wiring diagrams.
    prp.document.label.format pdf
    Size 1.3 MB
    Date 3/10/08
    Description
    This 2008 catalog includes selection information for MP Meter-Pak Meter Centers. Also covered in this catalog are SCCR Short Circuit Current Ratings, application data, mains ratings, meter sockets, mounting details, hub and knockout configurations, conductor termination data, catalog number descriptions, dimension drawings, and wiring diagrams.
    CAD
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format zip
    Size 1.1 MB
    Date 2/14/12
    Files in document
    dxf
    757.6 KB
    pdf
    93.7 KB
    dwg
    240.6 KB
    dwf
    50.9 KB
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    Meter-Pak™ Wireway (Version 1)
    Description
    This bulletin contains instructions for the installation of Meter-Pak™ Wireways to Meter-Pak™ devices.
    prp.document.label.format pdf
    Size 85.2 KB
    Date 9/18/07
    Description
    This bulletin contains instructions for the installation of Meter-Pak™ Wireways to Meter-Pak™ devices.
    Meter-Pak™ Wireway (Version 1)
    Description
    This bulletin contains instructions for the installation of Meter-Pak™ Wireway to Meter-Pak devices.
    prp.document.label.format pdf
    Size 121.8 KB
    Date 6/15/05
    Description
    This bulletin contains instructions for the installation of Meter-Pak™ Wireway to Meter-Pak devices.
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    MP22125 : MP Meter pak, main lugs, two ringed socket, no bypass, 4 jaws, 200 A bus, 125 A, 240 VAC, 1 PH, UG, OH
    Description
    MP Meter pak, main lugs, two ringed socket, no bypass, 4 jaws, 200 A bus, 125 A, 240 VAC, 1 PH, UG, OH
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/21/20
    Description
    MP Meter pak, main lugs, two ringed socket, no bypass, 4 jaws, 200 A bus, 125 A, 240 VAC, 1 PH, UG, OH
    Handout
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 522.6 KB
    Date 4/27/09
    prp.document.label.format pdf
    Size 935.7 KB
    Date 9/8/05
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /