USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all MP Meter-Pak Meter Centers
Schneider Eletric MP4125C Picture

MP4125C

Product Logo
Schneider Eletric MP4125C Picture
MP4125C
Product Logo

METERING MP 4 GANG 125A CUSTOMER COVER

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    102.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    device application
    Metering
    range of product
    Meter-Pak
    Environment
    NEMA degree of protection
    NEMA 3R
    Ordering and shipping details
    Category
    00199 - DE5 MISC. SERVICE PARTS
    Discount Schedule
    DE5
    GTIN
    00785901336693
    Package weight(Lbs)
    3.40 kg (7.5 lb(US))
    Returnability
    Yes
    Country of origin
    MX
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    EU RoHS Directive
    Not applicable, out of EU RoHS legal scope
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English2
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Square D EZ Meter-Pak Meter Centers Catalog (Version 1.0)
    Description
    This catalog provides selection information for EZ Meter-Pak Meter Centers.
    Size pdf
    Size 6.4 MB
    Date 8/6/08
    Description
    This catalog provides selection information for EZ Meter-Pak Meter Centers.
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    METERING MP 4 GANG 125A CUSTOMER COVER
    Description
    METERING MP 4 GANG 125A CUSTOMER COVER
    Size pdf
    Size 195.3 KB
    Date 12/7/19
    Description
    METERING MP 4 GANG 125A CUSTOMER COVER
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /