Schneider Electric USA Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   MP Meter-Pak Meter Centers
Schneider Eletric MP6200C Picture

MP6200C

Product Logo
Schneider Eletric MP6200C Picture
MP6200C
Product Logo

METERING MP 6 GANG 200A CUSTOMER COVER

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • 99.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    device application
    Metering
    range of product
    Meter-Pak
    Environment
    NEMA degree of protection
    NEMA 3R
    Ordering and shipping details
    Category
    00199 - DE5 MISC. SERVICE PARTS
    Discount Schedule
    DE5
    GTIN
    00785901336921
    Package weight(Lbs)
    13.02 lb(US) (5.91 kg)
    Returnability
    Yes
    Country of origin
    MX
    Offer Sustainability
    EU RoHS Directive
    Will be compliant – Date to be confirmed
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English2
    Catalog
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 1.3 MB
    Date 3/10/08
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    MP6200C : MP6200C_ROHS_DECLARATION
    Description
    MP6200C_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/15/20
    Description
    MP6200C_ROHS_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.