Schneider Electric USA Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Mini Power-Zone LV Substation
Schneider Eletric MPZ10S40F Picture

MPZ10S40F

Product Logo
Schneider Eletric MPZ10S40F Picture
MPZ10S40F
Product Logo

MINI PWR-ZONE DRY 1P 10KVA 480V-120/240V

Show more characteristics
  • Product availability
    Stock - Normally stocked in distribution facility
  • 4,938.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    Product
    Sealed Transformer
    Certifications
    UL Listed
    Type
    Mini Power-Zone
    Enclosure Code
    A
    Insulation Temperature
    365 °F (185 °C)
    Phase
    1 phase
    Primary Voltage
    480 V
    Secondary Voltage
    120/240 V
    Full Capacity Taps
    2 5 % FCBN
    Power Rating
    10 kVA
    Temperature Rise
    115 °C
    Winding Material
    Copper
    Interrupt Rating
    18 kA
    Circuit Breaker Type
    Primary main breaker
    Secondary main breaker
    Feeder breaker
    Interior Type
    QO Load Center interior
    Number of Spaces Available
    10
    Number of Circuits
    10
    Enclosure Type
    NEMA 3R hot-rolled steel
    Complementary
    Height
    32.7 in (830.58 mm)
    Width
    12 in (304.80 mm)
    Depth
    11.9 in (302.26 mm)
    Product Weight
    220.00 lb(US) (99.79 kg)
    Ordering and shipping details
    Category
    16275 - MPZ PLUG ON BRANCH CB
    Discount Schedule
    PE2
    GTIN
    00785901838968
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    220 lb(US) (99.79 kg)
    Returnability
    Yes
    Country of origin
    US
    Packing Units
    Package 1 Height
    17.50 in (44.450 cm)
    Package 1 width
    12.70 in (32.258 cm)
    Package 1 Length
    32.00 in (81.280 cm)
    Offer Sustainability
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    PVC free
    Yes
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages7
    • English7
    • French1
    • Spanish1
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Square D™ Mini Power-Zone Unit Substations (Version 04/2020)
    Description
    Square D™ Mini Power-Zone Unit Substations are a miniaturized version of the Square D PowerZone Unit Substation. Because the Mini Power-Zone Unit Substation is furnished as a complete package,considerable savings in installation time and costs can be realized. This catalog includes selection tables, enclosure dimension drawings, wiring diagrams, and product specifications.
    prp.document.label.format pdf
    Size 8.4 MB
    Date 4/19/20
    Description
    Square D™ Mini Power-Zone Unit Substations are a miniaturized version of the Square D PowerZone Unit Substation. Because the Mini Power-Zone Unit Substation is furnished as a complete package,considerable savings in installation time and costs can be realized. This catalog includes selection tables, enclosure dimension drawings, wiring diagrams, and product specifications.
    Digest 178 Catalog 14: Transformers (Version 1.0)
    Description
    Digest 178 Catalog Section 14 includes information on general purpose dry type 600 V and below, industrial control, instrument, and energy efficient dry type transformers. Replaces Digest 177 section 14; 0100CT1501_SEC-14
    prp.document.label.format pdf
    Size 839.2 KB
    Date 12/6/19
    Description
    Digest 178 Catalog Section 14 includes information on general purpose dry type 600 V and below, industrial control, instrument, and energy efficient dry type transformers. Replaces Digest 177 section 14; 0100CT1501_SEC-14
    Data Bulletin
    Format
    Size
    Date
    Add to My Documents
    Low Voltage Transformer Solution for Infrared Scanning Applications (Version 1.0)
    Description
    This bulletin provides information on Low Voltage Transformers for Infrared Scanning Applications.
    prp.document.label.format pdf
    Size 1.2 MB
    Date 11/16/11
    Description
    This bulletin provides information on Low Voltage Transformers for Infrared Scanning Applications.
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 43.8 KB
    Date 8/23/18
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    MPZ10S40F : MPZ10S40F_ROHS_CHINA_DECLARATION
    Description
    MPZ10S40F_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/12/20
    Description
    MPZ10S40F_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    MPZ10S40F : MPZ10S40F_ROHS_DECLARATION
    Description
    MPZ10S40F_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/12/20
    Description
    MPZ10S40F_ROHS_DECLARATION
    Handout
    Format
    Size
    Date
    Add to My Documents
    Dry Type Transformer Data Reference Card - Handout (Version 1.0)
    Description
    This transformer data card handout is designed to provide a quick reference for selection and application of dry type transformers.
    prp.document.label.format pdf
    Size 78.9 KB
    Date 2/7/06
    Description
    This transformer data card handout is designed to provide a quick reference for selection and application of dry type transformers.
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Approximate Dimensions



  • Connections and Schema

    Connections and Wiring Diagrams