Schneider Electric USA Website

Welcome to our website.

Select your location

View all NF Panelboards
Schneider Eletric N150MH Picture

N150MH

Green premium brand logo Product Logo
Schneider Eletric N150MH Picture
N150MH
Green premium brand logo Product Logo

NF Panelboard accy, installation kit, main breaker, 150 A, H frame

Show more characteristics
  • Product availability
    Stock - Normally stocked in distribution facility
  • 780.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4

  • Main
    Product
    Installation kit
    accessory / separate part category
    Installation accessory
    provided equipment
    Mounting plate 1
    Bracket for support 2
    Screw set 1
    Connector 3
    Rail extension 2
    Rail splice 2
    Label 1
    Terminal 3
    Cover plate 2
    circuit breaker type
    HGL
    HD
    HLL
    HJL
    Complementary
    Device Application
    circuit breaker 150 A
    tightening torque
    60.18…64.61 lbf.in (6.8…7.3 N.m)
    Environment
    product certifications
    CULus
    Ordering and shipping details
    Category
    08351 - NF MB INTERIOR RTA
    Discount Schedule
    PE1A
    GTIN
    00785901421283
    Package weight(Lbs)
    6.17 kg (13.61 lb(US))
    Returnability
    Yes
    Country of origin
    US
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: Nickel compounds and Di-isodecyl phthalate (DIDP) which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages11
    • English11
    • French3
    • Spanish3
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Square D NF Circuit Breaker Panelboards Catalog (Version 0909)
    Description
    This catalog includes information on standards, ratings, circuit breakers, ground bar kits, surge protection, enclosures, terminal data, and wiring diagrams for NF circuit breaker panelboards.
    Size pdf
    Size 8.3 MB
    Date 9/30/19
    Description
    This catalog includes information on standards, ratings, circuit breakers, ground bar kits, surge protection, enclosures, terminal data, and wiring diagrams for NF circuit breaker panelboards.
    User guide
    Format
    Size
    Date
    Add to My Documents
    NQ/NQM Panelboards and QONQ Load Centers Information Manual (Version 04)
    Description
    This bulletin contains instructions for installing Square D brand NQ circuit breaker panelboards and QONQ load centers.
    Size pdf
    Size 5.5 MB
    Date 3/5/19
    Description
    This bulletin contains instructions for installing Square D brand NQ circuit breaker panelboards and QONQ load centers.
    Data Bulletin
    Format
    Size
    Date
    Add to My Documents
    NF Lighting Panelboard: Series 0 to E1 Lighting Panelboard (Version 1.0)
    Description
    This data bulletin provides a comparison of the catalog numbers between Series 0 kits and Series E1 kits.
    Size pdf
    Size 73.8 KB
    Date 10/15/08
    Description
    This data bulletin provides a comparison of the catalog numbers between Series 0 kits and Series E1 kits.
    Specification guide
    Format
    Size
    Date
    Add to My Documents
    Size zip
    Size 80 KB
    Date 10/10/12
    Files in document
    doc
    49 KB
    pdf
    31 KB
    Certificate
    Format
    Size
    Date
    Add to My Documents
    UL cUL Certificate NQ and NQOB panelboard (Version 1.0)
    Description
    UL Certificate of Compliance for NQ and NQOB column type panelboards, 100A and 225A. to UL 67 and CSA C22.2 No 29
    Size pdf
    Size 160.7 KB
    Date 1/4/10
    Description
    UL Certificate of Compliance for NQ and NQOB column type panelboards, 100A and 225A. to UL 67 and CSA C22.2 No 29
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    NF/NFOM Panelboards Installation (Version 03)
    Description
    This bulletin contains instructions for installing Square D brand NF and NFOM circuit breaker panelboards.
    Size pdf
    Size 4.9 MB
    Date 3/5/19
    Description
    This bulletin contains instructions for installing Square D brand NF and NFOM circuit breaker panelboards.
    NF Panelboard Main Circuit Breaker and Adapter Kit (Version 1)
    Description
    This bulletin contains instructions for installing a Square D™ brand H-frame (maximum 150 A) or J-frame (maximum 250 A) main circuit breaker adapter kit onto a Square D brand NF panelboard.
    Size pdf
    Size 9.9 MB
    Date 10/20/15
    Description
    This bulletin contains instructions for installing a Square D™ brand H-frame (maximum 150 A) or J-frame (maximum 250 A) main circuit breaker adapter kit onto a Square D brand NF panelboard.
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    N150MH : NF Panelboard accy, installation kit, main breaker, 150 A, H frame
    Description
    NF Panelboard accy, installation kit, main breaker, 150 A, H frame
    Size pdf
    Size 195.3 KB
    Date 1/28/20
    Description
    NF Panelboard accy, installation kit, main breaker, 150 A, H frame
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    N150MH : NF Panelboard accy, installation kit, main breaker, 150 A, H frame
    Description
    NF Panelboard accy, installation kit, main breaker, 150 A, H frame
    Size pdf
    Size 195.3 KB
    Date 1/28/20
    Description
    NF Panelboard accy, installation kit, main breaker, 150 A, H frame
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 239.8 KB
    Date 7/1/14
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    N150MH : NF Panelboard accy, installation kit, main breaker, 150 A, H frame
    Description
    NF Panelboard accy, installation kit, main breaker, 150 A, H frame
    Size pdf
    Size 195.3 KB
    Date 1/28/20
    Description
    NF Panelboard accy, installation kit, main breaker, 150 A, H frame
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /