USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all NF Panelboards
Schneider Eletric N400M Picture

N400M

Green premium brand logo Product Logo
Schneider Eletric N400M Picture
N400M
Green premium brand logo Product Logo

NF Panelboard accy, installation kit, main breaker, 400 A

Show more characteristics
  • Product availability
    Stock - Normally stocked in distribution facility
  • Price*
    780.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    Product
    Installation kit
    accessory / separate part category
    Installation accessory
    provided equipment
    Cover plate 1
    Mounting plate 1
    Bracket for support 2
    Screw set 1
    Connector 3
    Rail extension 2
    Rail splice 2
    Label 1
    Washer 3
    circuit breaker type
    LI (factory assembled only)
    LC (factory assembled only)
    LAL
    LHL
    Complementary
    Device Application
    circuit breaker 400 A
    tightening torque
    249.59…275.26 lbf.in (28.2…31.1 N.m)
    Environment
    product certifications
    CULus
    Ordering and shipping details
    Category
    08351 - NF MB INTERIOR RTA
    Discount Schedule
    PE1A
    GTIN
    00785901787617
    Package weight(Lbs)
    5.79 kg (12.77 lb(US))
    Returnability
    Yes
    Country of origin
    US
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages13
    • English13
    • French3
    • Spanish3
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Square D NF Circuit Breaker Panelboards Catalog (Version 0909)
    Description
    This catalog includes information on standards, ratings, circuit breakers, ground bar kits, surge protection, enclosures, terminal data, and wiring diagrams for NF circuit breaker panelboards.
    Size pdf
    Size 8.3 MB
    Date 9/30/19
    Description
    This catalog includes information on standards, ratings, circuit breakers, ground bar kits, surge protection, enclosures, terminal data, and wiring diagrams for NF circuit breaker panelboards.
    Sup. Digest 178 Catalog 04: Panelboards (Version 1.0)
    Description
    This section of the supplemental Digest 178 contains selection information for NQ merchandised panelboards, RTI merchandise, standard panelboard replacement parts, CTC cabinets, and retrofit existing enclosures.This document replaces Supplemental and Obsolescence Digest 177 Section 04, document number SD_0100CT1502_SEC-04
    Size pdf
    Size 1 MB
    Date 5/12/19
    Description
    This section of the supplemental Digest 178 contains selection information for NQ merchandised panelboards, RTI merchandise, standard panelboard replacement parts, CTC cabinets, and retrofit existing enclosures.This document replaces Supplemental and Obsolescence Digest 177 Section 04, document number SD_0100CT1502_SEC-04
    User guide
    Format
    Size
    Date
    Add to My Documents
    NQ/NQM Panelboards and QONQ Load Centers Information Manual (Version 04)
    Description
    This bulletin contains instructions for installing Square D brand NQ circuit breaker panelboards and QONQ load centers.
    Size pdf
    Size 5.5 MB
    Date 3/5/19
    Description
    This bulletin contains instructions for installing Square D brand NQ circuit breaker panelboards and QONQ load centers.
    Data Bulletin
    Format
    Size
    Date
    Add to My Documents
    NF Lighting Panelboard: Series 0 to E1 Lighting Panelboard (Version 1.0)
    Description
    This data bulletin provides a comparison of the catalog numbers between Series 0 kits and Series E1 kits.
    Size pdf
    Size 73.8 KB
    Date 10/15/08
    Description
    This data bulletin provides a comparison of the catalog numbers between Series 0 kits and Series E1 kits.
    Specification guide
    Format
    Size
    Date
    Add to My Documents
    Size zip
    Size 80 KB
    Date 10/10/12
    Files in document
    doc
    49 KB
    pdf
    31 KB
    Certificate
    Format
    Size
    Date
    Add to My Documents
    UL cUL Certificate NQ and NQOB panelboard (Version 1.0)
    Description
    UL Certificate of Compliance for NQ and NQOB column type panelboards, 100A and 225A. to UL 67 and CSA C22.2 No 29
    Size pdf
    Size 160.7 KB
    Date 1/4/10
    Description
    UL Certificate of Compliance for NQ and NQOB column type panelboards, 100A and 225A. to UL 67 and CSA C22.2 No 29
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    NF/NFOM Panelboards Installation (Version 03)
    Description
    This bulletin contains instructions for installing Square D brand NF and NFOM circuit breaker panelboards.
    Size pdf
    Size 4.9 MB
    Date 3/5/19
    Description
    This bulletin contains instructions for installing Square D brand NF and NFOM circuit breaker panelboards.
    NF Panelboard L-Frame Main Circuit Breaker Adapter Kit (Version 1)
    Description
    This bulletin contains instructions for installing an L-frame main circuit breaker adapter kit onto an NF panelboard.
    Size pdf
    Size 8.3 MB
    Date 9/9/11
    Description
    This bulletin contains instructions for installing an L-frame main circuit breaker adapter kit onto an NF panelboard.
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    N400M_ROHS_CHINA_DECLARATION
    Description
    N400M_ROHS_CHINA_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 12/7/19
    Description
    N400M_ROHS_CHINA_DECLARATION
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 51.9 KB
    Date 1/29/09
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    N400M_ROHS_DECLARATION
    Description
    N400M_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 12/7/19
    Description
    N400M_ROHS_DECLARATION
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 239.8 KB
    Date 7/1/14
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    N400M_REACH_DECLARATION
    Description
    N400M_REACH_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 12/7/19
    Description
    N400M_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /