USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all NF Panelboards
Schneider Eletric NC32FHR Picture

NC32FHR

Green premium brand logo Product Logo
Schneider Eletric NC32FHR Picture
NC32FHR
Green premium brand logo Product Logo

Enclosure Cover - NQNF - Type 1 - Flush - Hinged - 20x32in

Show more characteristics
  • Product availability
    Stock - Normally stocked in distribution facility
  • Price*
    657.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    Product
    Flush cover
    Color
    Grey
    cover type
    Flush cover
    type of front plate
    Hinged
    Complementary
    Material
    Steel
    width
    508.00 mm (20 in)
    height
    812.80 mm (32 in)
    Environment
    Enclosure Rating
    NEMA 1
    product certifications
    CULus
    Ordering and shipping details
    Category
    08352 - NF / NQ TRIMS RTA
    Discount Schedule
    PE1A
    GTIN
    00785901396826
    Package weight(Lbs)
    8.62 kg (19 lb(US))
    Returnability
    Yes
    Country of origin
    US
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages10
    • English10
    • French3
    • Spanish3
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Square D NF Circuit Breaker Panelboards Catalog (Version 0909)
    Description
    This catalog includes information on standards, ratings, circuit breakers, ground bar kits, surge protection, enclosures, terminal data, and wiring diagrams for NF circuit breaker panelboards.
    Size pdf
    Size 8.3 MB
    Date 9/30/19
    Description
    This catalog includes information on standards, ratings, circuit breakers, ground bar kits, surge protection, enclosures, terminal data, and wiring diagrams for NF circuit breaker panelboards.
    User guide
    Format
    Size
    Date
    Add to My Documents
    NQ/NQM Panelboards and QONQ Load Centers Information Manual (Version 04)
    Description
    This bulletin contains instructions for installing Square D brand NQ circuit breaker panelboards and QONQ load centers.
    Size pdf
    Size 5.5 MB
    Date 3/5/19
    Description
    This bulletin contains instructions for installing Square D brand NQ circuit breaker panelboards and QONQ load centers.
    Data Bulletin
    Format
    Size
    Date
    Add to My Documents
    NF Lighting Panelboard: Series 0 to E1 Lighting Panelboard (Version 1.0)
    Description
    This data bulletin provides a comparison of the catalog numbers between Series 0 kits and Series E1 kits.
    Size pdf
    Size 73.8 KB
    Date 10/15/08
    Description
    This data bulletin provides a comparison of the catalog numbers between Series 0 kits and Series E1 kits.
    CAD
    Format
    Size
    Date
    Add to My Documents
    PNLBD COVER/TRIM NF T-1, SURFACE/FLUSH (Version 1.0)
    Files in document
    dwg
    669.3 KB
    dwf
    38.7 KB
    dxf
    4.4 MB
    pdf
    107.7 KB
    Size zip
    Size 5.2 MB
    Date 1/4/18
    Files in document
    dwg
    669.3 KB
    dwf
    38.7 KB
    dxf
    4.4 MB
    pdf
    107.7 KB
    Specification guide
    Format
    Size
    Date
    Add to My Documents
    Size zip
    Size 80 KB
    Date 10/10/12
    Files in document
    doc
    49 KB
    pdf
    31 KB
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    NF/NFOM Panelboards Installation (Version 03)
    Description
    This bulletin contains instructions for installing Square D brand NF and NFOM circuit breaker panelboards.
    Size pdf
    Size 4.9 MB
    Date 3/5/19
    Description
    This bulletin contains instructions for installing Square D brand NF and NFOM circuit breaker panelboards.
    NC Trim Installation (Version 1)
    Description
    This document contains instructions for installing a Square D™ brand NC standard or hinged trim front onto a Square D™ brand NQ/NF panelboard.
    Size pdf
    Size 4.6 MB
    Date 4/27/09
    Description
    This document contains instructions for installing a Square D™ brand NC standard or hinged trim front onto a Square D™ brand NQ/NF panelboard.
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    NC32FHR_ROHS_CHINA_DECLARATION
    Description
    NC32FHR_ROHS_CHINA_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 12/5/19
    Description
    NC32FHR_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    NC32FHR_ROHS_DECLARATION
    Description
    NC32FHR_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 12/5/19
    Description
    NC32FHR_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    NC32FHR_REACH_DECLARATION
    Description
    NC32FHR_REACH_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 12/5/19
    Description
    NC32FHR_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /