Schneider Electric USA Website

Welcome to our website.

Select your location

View all   NF Panelboards
Schneider Eletric NC38VS Picture

NC38VS

Schneider Eletric NC38VS Picture
NC38VS

Enclosure Cover - NQNF - Type 1 - Surface - Ventilated - 20x38in

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    Product
    Surface cover
    Color
    Gray
    cover type
    Surface cover
    type of front plate
    Ventilated
    Complementary
    Material
    Steel
    width
    20 in (508.00 mm)
    height
    38 in (965.20 mm)
    tightening torque
    Cover 10...12 lb.in
    Environment
    Enclosure Rating
    NEMA 1
    product certifications
    CULus
  • View more View less

    Documents

    Language
    • All Languages1
    • English1
    • French1
    • Spanish1
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 4.6 MB
    Date 4/27/09
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /