Schneider Electric USA Website

Welcome to our website.

Select your location

View all   NF Panelboards
Schneider Eletric NC44SG Picture

NC44SG

Product Logo
Schneider Eletric NC44SG Picture
NC44SG
Product Logo

Enclosure Cover - NQNF - Type 1 - Surface - G - 20x44in

Show more characteristics
  • 280.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    Product
    Surface cover
    Color
    Gray
    cover type
    Surface cover
    Complementary
    Material
    Steel
    width
    20 in (508.00 mm)
    height
    44 in (1117.60 mm)
    depth
    5.75 in (146.05 mm)
    tightening torque
    Cover 10...12 lb.in
    Environment
    Enclosure Rating
    NEMA 1
    product certifications
    CULus
    Ordering and shipping details
    Category
    09151-NQ RTA PANELBOARDS
    Discount Schedule
    PE1A
    Returnability
    No
    Offer Sustainability
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages4
    • English4
    • French1
    • Spanish1
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 4.6 MB
    Date 4/27/09
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    NC44SG : Enclosure Cover - NQNF - Type 1 - Surface - G - 20x44in
    Description
    Enclosure Cover - NQNF - Type 1 - Surface - G - 20x44in
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/2/20
    Description
    Enclosure Cover - NQNF - Type 1 - Surface - G - 20x44in
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    NC44SG : Enclosure Cover - NQNF - Type 1 - Surface - G - 20x44in
    Description
    Enclosure Cover - NQNF - Type 1 - Surface - G - 20x44in
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/2/20
    Description
    Enclosure Cover - NQNF - Type 1 - Surface - G - 20x44in
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    NC44SG : Enclosure Cover - NQNF - Type 1 - Surface - G - 20x44in
    Description
    Enclosure Cover - NQNF - Type 1 - Surface - G - 20x44in
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/2/20
    Description
    Enclosure Cover - NQNF - Type 1 - Surface - G - 20x44in
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /