Schneider Electric USA Website

Welcome to our website.

Select your location

View all   NF Panelboards
Schneider Eletric NC68FHR Picture

NC68FHR

Green premium brand logo Product Logo
Schneider Eletric NC68FHR Picture
NC68FHR
Green premium brand logo Product Logo

Enclosure Cover - NQNF - Type 1 - Flush - Hinged - 20x68in

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • 1,260.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    Product
    Flush cover
    Color
    Gray
    cover type
    Flush cover
    type of front plate
    Hinged
    Complementary
    Material
    Steel
    width
    20 in (508.00 mm)
    height
    68 in (1727.20 mm)
    device mounting
    Flush
    tightening torque
    Cover 10...12 lb.in
    Environment
    Enclosure Rating
    NEMA 1
    Ordering and shipping details
    Category
    08352 - NF / NQ TRIMS RTA
    Discount Schedule
    PE1A
    GTIN
    00785901867456
    Returnability
    No
    Country of origin
    US
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages5
    • English5
    • French1
    • Spanish1
    CAD
    Format
    Size
    Date
    Add to My Documents
    PNLBD COVER/TRIM NF T-1, SURFACE/FLUSH (Version 1.0)
    Files in document
    dwg
    669.3 KB
    dwf
    38.7 KB
    dxf
    4.4 MB
    pdf
    107.7 KB
    prp.document.label.format zip
    Size 5.2 MB
    Date 1/4/18
    Files in document
    dwg
    669.3 KB
    dwf
    38.7 KB
    dxf
    4.4 MB
    pdf
    107.7 KB
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 4.6 MB
    Date 4/27/09
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    NC68FHR : NC68FHR_ROHS_CHINA_DECLARATION
    Description
    NC68FHR_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/27/20
    Description
    NC68FHR_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    NC68FHR : NC68FHR_ROHS_DECLARATION
    Description
    NC68FHR_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/27/20
    Description
    NC68FHR_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    NC68FHR : NC68FHR_REACH_DECLARATION
    Description
    NC68FHR_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/27/20
    Description
    NC68FHR_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /