Schneider Electric USA Website

Welcome to our website.

Select your location

View all NF Panelboards
Schneider Eletric NF400SFL Picture

NF400SFL

Product Logo
Schneider Eletric NF400SFL Picture
NF400SFL
Product Logo

NF Panelboard Acc. Subfeed Lug Kit 400A, Aluminum

Show more characteristics
  • Product availability
    Stock - Normally stocked in distribution facility
  • 416.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4

  • Main
    Product
    Sub-feed lug
    provided equipment
    Screw set 1
    Lug 1
    Insulated lug 1
    Complementary
    Current Rating
    400 A
    tightening torque
    60.18…64.61 lbf.in (6.8…7.3 N.m)
    Environment
    product certifications
    CULus
    Ordering and shipping details
    Category
    08350 - NF MLO INTERIOR RTA
    Discount Schedule
    PE1A
    GTIN
    00785901538677
    Package weight(Lbs)
    1.23 kg (2.71 lb(US))
    Returnability
    Yes
    Country of origin
    US
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Nickel compounds and Di-isodecyl phthalate (DIDP) which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Pro-active China RoHS declaration (out of China RoHS legal scope)
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages9
    • English9
    • French1
    • Spanish1
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Digest 178 Catalog 09: Panelboards (Version 1.0)
    Description
    Section 9 of Digest 178 includes selection information and series ratings for NQ panelboards, NF panelboards, I-Line panelboards, separated distribution and split bus panelboards, Powerlink lighting control systems, and QMB QMJ fusible panelboards switch units. Replaces Digest 177 section 9; 0100CT1501_SEC-09
    Size pdf
    Size 1.6 MB
    Date 11/21/19
    Description
    Section 9 of Digest 178 includes selection information and series ratings for NQ panelboards, NF panelboards, I-Line panelboards, separated distribution and split bus panelboards, Powerlink lighting control systems, and QMB QMJ fusible panelboards switch units. Replaces Digest 177 section 9; 0100CT1501_SEC-09
    Square D NF Circuit Breaker Panelboards Catalog (Version 0909)
    Description
    This catalog includes information on standards, ratings, circuit breakers, ground bar kits, surge protection, enclosures, terminal data, and wiring diagrams for NF circuit breaker panelboards.
    Size pdf
    Size 8.3 MB
    Date 9/30/19
    Description
    This catalog includes information on standards, ratings, circuit breakers, ground bar kits, surge protection, enclosures, terminal data, and wiring diagrams for NF circuit breaker panelboards.
    Data Bulletin
    Format
    Size
    Date
    Add to My Documents
    NF Lighting Panelboard: Series 0 to E1 Lighting Panelboard (Version 1.0)
    Description
    This data bulletin provides a comparison of the catalog numbers between Series 0 kits and Series E1 kits.
    Size pdf
    Size 73.8 KB
    Date 10/15/08
    Description
    This data bulletin provides a comparison of the catalog numbers between Series 0 kits and Series E1 kits.
    Specification guide
    Format
    Size
    Date
    Add to My Documents
    Size zip
    Size 80 KB
    Date 10/10/12
    Files in document
    doc
    49 KB
    pdf
    31 KB
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    NF/NFOM Panelboards Installation (Version 03)
    Description
    This bulletin contains instructions for installing Square D brand NF and NFOM circuit breaker panelboards.
    Size pdf
    Size 4.9 MB
    Date 3/5/19
    Description
    This bulletin contains instructions for installing Square D brand NF and NFOM circuit breaker panelboards.
    NF Panelboard 400 A Sub-Feed Lug Kit (Version 1)
    Description
    This bulletin contains instructions for installing 400 A sub-feed lug kits onto an NF panelboard.
    Size pdf
    Size 5.3 MB
    Date 9/9/11
    Description
    This bulletin contains instructions for installing 400 A sub-feed lug kits onto an NF panelboard.
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    NF400SFL : NF Panelboard Acc. Subfeed Lug Kit 400A, Aluminum
    Description
    NF Panelboard Acc. Subfeed Lug Kit 400A, Aluminum
    Size pdf
    Size 195.3 KB
    Date 1/24/20
    Description
    NF Panelboard Acc. Subfeed Lug Kit 400A, Aluminum
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    NF400SFL : NF Panelboard Acc. Subfeed Lug Kit 400A, Aluminum
    Description
    NF Panelboard Acc. Subfeed Lug Kit 400A, Aluminum
    Size pdf
    Size 195.3 KB
    Date 1/24/20
    Description
    NF Panelboard Acc. Subfeed Lug Kit 400A, Aluminum
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    NF400SFL : NF Panelboard Acc. Subfeed Lug Kit 400A, Aluminum
    Description
    NF Panelboard Acc. Subfeed Lug Kit 400A, Aluminum
    Size pdf
    Size 195.3 KB
    Date 1/24/20
    Description
    NF Panelboard Acc. Subfeed Lug Kit 400A, Aluminum
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /