Schneider Electric USA Website

Welcome to our website.

Select your location

View all   NF Panelboards
Schneider Eletric NF430L1C Picture

NF430L1C

Green premium brand logo Product Logo
Schneider Eletric NF430L1C Picture
NF430L1C
Green premium brand logo Product Logo

NF Pnlbrd Interior 125A, 3 PH, 4 Wire, 30 CCT, Mn Lug, Cu

Show more characteristics
  • Product availability
    Stock - Normally stocked in distribution facility
  • 2,162.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4

  • Main
    Panelboard Type
    Main lugs
    Branch Circuit Breaker Type
    EDB/EDG/EDJ
    Busbar Material
    Copper
    Complementary
    number of spaces
    30
    Enclosure Nominal Height
    32 in (812.80 mm)
    44 in (1117.60 mm)
    Enclosure Nominal Width
    20 in (508.00 mm)
    Enclosure Nominal Width
    5.75 in (146.05 mm) NEMA 1
    6.5 in (165.10 mm) NEMA 3R/5/12
    Line Rated Current
    125 A
    [Iu] rated interrupted current
    65 kA
    wiring configuration
    4-wire
    Number of Phases
    3 phase
    Voltage Rating
    480Y/277 V AC
    connections - terminals
    Lug line AWG 6...AWG 2/0 aluminium/copper
    Lug neutral AWG 6...AWG 2/0 aluminium
    tightening torque
    40.01…50.01 lbf.in (4.52…5.65 N.m) 0.02…0.10 in² (13.30…67.43 mm²) AWG 6...AWG 2/0)
    100.01 lbf.in (11.3 N.m) 0.02…0.10 in² (13.30…67.43 mm²) AWG 6...AWG 2/0)
    274.99 lbf.in (31.07 N.m) 0.02…0.27 in² (13.30…177.3 mm²) AWG 6...350 kcmil)
    274.99 lbf.in (31.07 N.m) 0.02…0.20 in² (13.30…126.7 mm²) AWG 6...250 kcmil)
    274.99 lbf.in (31.07 N.m) 0.17…0.24 in² (107.2…152 mm²) AWG 4...300 kcmil)
    width
    10.44 in (265.18 mm)
    height
    27 in (685.80 mm)
    Environment
    standards
    CSA C22.2
    UL 67
    Ordering and shipping details
    Category
    08350 - NF MLO INTERIOR RTA
    Discount Schedule
    PE1A
    GTIN
    00785901871446
    Returnability
    Yes
    Country of origin
    MX
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: Nickel compounds and Di-isodecyl phthalate (DIDP) which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages14
    • English14
    • French2
    • Spanish2
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Square D NF Circuit Breaker Panelboards Catalog (Version 0909)
    Description
    This catalog includes information on standards, ratings, circuit breakers, ground bar kits, surge protection, enclosures, terminal data, and wiring diagrams for NF circuit breaker panelboards.
    prp.document.label.format pdf
    Size 8.3 MB
    Date 9/30/19
    Description
    This catalog includes information on standards, ratings, circuit breakers, ground bar kits, surge protection, enclosures, terminal data, and wiring diagrams for NF circuit breaker panelboards.
    Data Bulletin
    Format
    Size
    Date
    Add to My Documents
    NF Lighting Panelboard: Series 0 to E1 Lighting Panelboard (Version 1.0)
    Description
    This data bulletin provides a comparison of the catalog numbers between Series 0 kits and Series E1 kits.
    prp.document.label.format pdf
    Size 73.8 KB
    Date 10/15/08
    Description
    This data bulletin provides a comparison of the catalog numbers between Series 0 kits and Series E1 kits.
    CAD
    Format
    Size
    Date
    Add to My Documents
    NF 125A/250A MLO TYPE 1 (Version 1.3)
    Files in document
    dwf
    39.1 KB
    dwg
    147.1 KB
    dxf
    447.2 KB
    pdf
    104.4 KB
    prp.document.label.format zip
    Size 737.8 KB
    Date 10/17/08
    Files in document
    dwf
    39.1 KB
    dwg
    147.1 KB
    dxf
    447.2 KB
    pdf
    104.4 KB
    Specification guide
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format zip
    Size 80 KB
    Date 10/10/12
    Files in document
    doc
    49 KB
    pdf
    31 KB
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 84.1 KB
    Date 3/27/19
    UL Certificate Panelboard Type NF (Version 1.0)
    Description
    Single and threee phase
    prp.document.label.format pdf
    Size 920.3 KB
    Date 10/13/00
    Description
    Single and threee phase
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    NF/NFOM Panelboards Installation (Version 03)
    Description
    This bulletin contains instructions for installing Square D brand NF and NFOM circuit breaker panelboards.
    prp.document.label.format pdf
    Size 4.9 MB
    Date 3/5/19
    Description
    This bulletin contains instructions for installing Square D brand NF and NFOM circuit breaker panelboards.
    Deadfront Distribution Switchboards (Version 1)
    Description
    This publication is a guide containing instructions for the proper handling, installation, operation, and maintenance of deadfront distribution switchboards rated 600 Volts or less.
    prp.document.label.format pdf
    Size 649.9 KB
    Date 8/29/18
    Description
    This publication is a guide containing instructions for the proper handling, installation, operation, and maintenance of deadfront distribution switchboards rated 600 Volts or less.
    NF/NQ OSHPD Label Placement Drawing (Version 1)
    Description
    This bulletin contains instructions to install the OSHPD label for Seismic certification.
    prp.document.label.format pdf
    Size 228.8 KB
    Date 8/13/12
    Description
    This bulletin contains instructions to install the OSHPD label for Seismic certification.
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    NF430L1C : NF Pnlbrd Interior 125A, 3 PH, 4 Wire, 30 CCT, Mn Lug, Cu
    Description
    NF Pnlbrd Interior 125A, 3 PH, 4 Wire, 30 CCT, Mn Lug, Cu
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/28/20
    Description
    NF Pnlbrd Interior 125A, 3 PH, 4 Wire, 30 CCT, Mn Lug, Cu
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 51.9 KB
    Date 1/29/09
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    NF430L1C : NF Pnlbrd Interior 125A, 3 PH, 4 Wire, 30 CCT, Mn Lug, Cu
    Description
    NF Pnlbrd Interior 125A, 3 PH, 4 Wire, 30 CCT, Mn Lug, Cu
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/28/20
    Description
    NF Pnlbrd Interior 125A, 3 PH, 4 Wire, 30 CCT, Mn Lug, Cu
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 239.8 KB
    Date 7/1/14
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    NF430L1C : NF Pnlbrd Interior 125A, 3 PH, 4 Wire, 30 CCT, Mn Lug, Cu
    Description
    NF Pnlbrd Interior 125A, 3 PH, 4 Wire, 30 CCT, Mn Lug, Cu
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/28/20
    Description
    NF Pnlbrd Interior 125A, 3 PH, 4 Wire, 30 CCT, Mn Lug, Cu
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /