Schneider Electric USA Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   NF Panelboards
Schneider Eletric NF430L2C Picture

NF430L2C

Green premium brand logo Product Logo
Schneider Eletric NF430L2C Picture
NF430L2C
Green premium brand logo Product Logo

NF Pnlbrd Interior 250A, 3 PH, 4 Wire, 30 CCT, Mn Lug, Cu

Show more characteristics
  • Product availability
    Stock - Normally stocked in distribution facility
  • 2,624.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    Panelboard Type
    Main lugs
    Branch Circuit Breaker Type
    EDB/EDG/EDJ
    Busbar Material
    Copper
    Complementary
    number of spaces
    30
    Enclosure Nominal Height
    38 in (965.20 mm)
    50 in (1270.00 mm)
    Enclosure Nominal Width
    20 in (508.00 mm)
    Enclosure Nominal Width
    5.75 in (146.05 mm) NEMA 1
    6.5 in (165.10 mm) NEMA 3R/5/12
    Line Rated Current
    250 A
    [Iu] rated interrupted current
    65 kA
    wiring configuration
    4-wire
    Number of Phases
    3 phase
    Voltage Rating
    480Y/277 V AC
    connections - terminals
    Lug line AWG 6...350 kcmil aluminium
    Lug neutral AWG 6...350 kcmil aluminium
    Net Weight
    31.00 lb(US) (14.06 kg)
    tightening torque
    40.01…50.01 lbf.in (4.52…5.65 N.m) 0.02…0.10 in² (13.30…67.43 mm²) AWG 6...AWG 2/0)
    100.01 lbf.in (11.3 N.m) 0.02…0.10 in² (13.30…67.43 mm²) AWG 6...AWG 2/0)
    274.99 lbf.in (31.07 N.m) 0.02…0.27 in² (13.30…177.3 mm²) AWG 6...350 kcmil)
    274.99 lbf.in (31.07 N.m) 0.02…0.20 in² (13.30…126.7 mm²) AWG 6...250 kcmil)
    274.99 lbf.in (31.07 N.m) 0.17…0.24 in² (107.2…152 mm²) AWG 4...300 kcmil)
    Maximum Width
    10.44 in (265.18 mm)
    Maximum Height
    33 in (838.20 mm)
    Environment
    standards
    CSA C22.2
    UL 67
    Ordering and shipping details
    Category
    08350 - NF MLO INTERIOR RTA
    Discount Schedule
    PE1A
    GTIN
    00785901871484
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    20.6 lb(US) (9.34 kg)
    Returnability
    Yes
    Country of origin
    MX
    Packing Units
    Unit Type of Package 1
    PCE
    Package 1 Height
    6.30 in (16.002 cm)
    Package 1 width
    14.00 in (35.56 cm)
    Package 1 Length
    38.20 in (97.028 cm)
    Unit Type of Package 2
    PAL
    Number of Units in Package 2
    15
    Package 2 Weight
    309.00 lb(US) (140.16 kg)
    Package 2 Height
    40.00 in (101.6 cm)
    Package 2 width
    40.00 in (101.6 cm)
    Package 2 Length
    48.00 in (121.92 cm)
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: Nickel compounds and Di-isodecyl phthalate (DIDP) which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages14
    • English14
    • French2
    • Spanish2
    Catalog
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 8.3 MB
    Date 9/30/19
    Data Bulletin
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 73.8 KB
    Date 10/15/08
    CAD
    Format
    Size
    Date
    Add to My Documents
    NF 125A/250A MLO TYPE 1 (Version 1.4)
    Files in document
    dwf
    40.6 KB
    dwg
    181.1 KB
    dxf
    806.8 KB
    pdf
    91.9 KB
    prp.document.label.format zip
    Size 1.1 MB
    Date 7/7/20
    Files in document
    dwf
    40.6 KB
    dwg
    181.1 KB
    dxf
    806.8 KB
    pdf
    91.9 KB
    Specification guide
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format zip
    Size 80 KB
    Date 10/10/12
    Files in document
    doc
    49 KB
    pdf
    31 KB
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 84.1 KB
    Date 3/27/19
    prp.document.label.format pdf
    Size 920.3 KB
    Date 10/13/00
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 4.9 MB
    Date 3/5/19
    prp.document.label.format pdf
    Size 649.9 KB
    Date 8/29/18
    prp.document.label.format pdf
    Size 228.8 KB
    Date 8/13/12
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    NF430L2C : NF Pnlbrd Interior 250A, 3 PH, 4 Wire, 30 CCT, Mn Lug, Cu
    Description
    NF Pnlbrd Interior 250A, 3 PH, 4 Wire, 30 CCT, Mn Lug, Cu
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/7/20
    Description
    NF Pnlbrd Interior 250A, 3 PH, 4 Wire, 30 CCT, Mn Lug, Cu
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 51.9 KB
    Date 1/29/09
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    NF430L2C : NF Pnlbrd Interior 250A, 3 PH, 4 Wire, 30 CCT, Mn Lug, Cu
    Description
    NF Pnlbrd Interior 250A, 3 PH, 4 Wire, 30 CCT, Mn Lug, Cu
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/7/20
    Description
    NF Pnlbrd Interior 250A, 3 PH, 4 Wire, 30 CCT, Mn Lug, Cu
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 239.8 KB
    Date 7/1/14
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    NF430L2C : NF Pnlbrd Interior 250A, 3 PH, 4 Wire, 30 CCT, Mn Lug, Cu
    Description
    NF Pnlbrd Interior 250A, 3 PH, 4 Wire, 30 CCT, Mn Lug, Cu
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/7/20
    Description
    NF Pnlbrd Interior 250A, 3 PH, 4 Wire, 30 CCT, Mn Lug, Cu
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Approximate Dimensions