USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all NF Panelboards
Schneider Eletric NF442L2 Picture

NF442L2

Green premium brand logo Product Logo
Schneider Eletric NF442L2 Picture
NF442L2
Green premium brand logo Product Logo

NF Panelboard, interior, main lug, 250 A, 3 PH, 4 wire, 42 CCT, Al

Show more characteristics
  • Product availability
    Stock - Normally stocked in distribution facility
  • Price*
    2,418.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    Panelboard Type
    Main lugs
    Branch Circuit Breaker Type
    EDB/EDG/EDJ
    Busbar Material
    Aluminium
    Complementary
    number of spaces
    42
    Enclosure Nominal Height
    1422.40 mm (56 in)
    1117.60 mm (44 in)
    Enclosure Nominal Width
    508.00 mm (20 in)
    Enclosure Nominal Width
    146.05 mm (5.75 in) NEMA 1
    165.10 mm (6.5 in) NEMA 3R/5/12
    Line Rated Current
    250 A
    [Iu] rated interrupted current
    65 kA
    wiring configuration
    4-wire
    Number of Phases
    3 phase
    Voltage Rating
    480Y/277 V AC
    connections - terminals
    Lug line AWG 6...350 kcmil aluminium
    Lug neutral AWG 6...350 kcmil aluminium
    net weight
    35.01 lb(US) (15.88 kg)
    tightening torque
    40.01…50.01 lbf.in (4.52…5.65 N.m) 0.02…0.10 in² (13.30…67.43 mm²) AWG 6...AWG 2/0)
    100.01 lbf.in (11.3 N.m) 0.02…0.10 in² (13.30…67.43 mm²) AWG 6...AWG 2/0)
    274.99 lbf.in (31.07 N.m) 0.02…0.27 in² (13.30…177.3 mm²) AWG 6...350 kcmil)
    274.99 lbf.in (31.07 N.m) 0.02…0.20 in² (13.30…126.7 mm²) AWG 6...250 kcmil)
    274.99 lbf.in (31.07 N.m) 0.17…0.24 in² (107.2…152 mm²) AWG 4...300 kcmil)
    width
    265.18 mm (10.44 in)
    height
    1143.00 mm (45 in)
    Environment
    standards
    UL 67
    CSA C22.2
    Ordering and shipping details
    Category
    08350 - NF MLO INTERIOR RTA
    Discount Schedule
    PE1A
    GTIN
    00785901871569
    Package weight(Lbs)
    9.82 kg (21.65 lb(US))
    Returnability
    Yes
    Country of origin
    MX
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages13
    • English13
    • French2
    • Spanish2
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Square D NF Circuit Breaker Panelboards Catalog (Version 0909)
    Description
    This catalog includes information on standards, ratings, circuit breakers, ground bar kits, surge protection, enclosures, terminal data, and wiring diagrams for NF circuit breaker panelboards.
    Size pdf
    Size 8.3 MB
    Date 9/30/19
    Description
    This catalog includes information on standards, ratings, circuit breakers, ground bar kits, surge protection, enclosures, terminal data, and wiring diagrams for NF circuit breaker panelboards.
    Data Bulletin
    Format
    Size
    Date
    Add to My Documents
    NF Lighting Panelboard: Series 0 to E1 Lighting Panelboard (Version 1.0)
    Description
    This data bulletin provides a comparison of the catalog numbers between Series 0 kits and Series E1 kits.
    Size pdf
    Size 73.8 KB
    Date 10/15/08
    Description
    This data bulletin provides a comparison of the catalog numbers between Series 0 kits and Series E1 kits.
    CAD
    Format
    Size
    Date
    Add to My Documents
    NF 125A/250A MLO TYPE 1 (Version 1.3)
    Files in document
    dwf
    39.1 KB
    dwg
    147.1 KB
    dxf
    447.2 KB
    pdf
    104.4 KB
    Size zip
    Size 737.8 KB
    Date 10/17/08
    Files in document
    dwf
    39.1 KB
    dwg
    147.1 KB
    dxf
    447.2 KB
    pdf
    104.4 KB
    Specification guide
    Format
    Size
    Date
    Add to My Documents
    Size zip
    Size 80 KB
    Date 10/10/12
    Files in document
    doc
    49 KB
    pdf
    31 KB
    Certificate
    Format
    Size
    Date
    Add to My Documents
    UL Certificate Panelboard Type NF (Version 1.0)
    Description
    Single and threee phase
    Size pdf
    Size 920.3 KB
    Date 10/13/00
    Description
    Single and threee phase
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    NF/NFOM Panelboards Installation (Version 03)
    Description
    This bulletin contains instructions for installing Square D brand NF and NFOM circuit breaker panelboards.
    Size pdf
    Size 4.9 MB
    Date 3/5/19
    Description
    This bulletin contains instructions for installing Square D brand NF and NFOM circuit breaker panelboards.
    Deadfront Distribution Switchboards (Version 1)
    Description
    This publication is a guide containing instructions for the proper handling, installation, operation, and maintenance of deadfront distribution switchboards rated 600 Volts or less.
    Size pdf
    Size 649.9 KB
    Date 8/29/18
    Description
    This publication is a guide containing instructions for the proper handling, installation, operation, and maintenance of deadfront distribution switchboards rated 600 Volts or less.
    NF/NQ OSHPD Label Placement Drawing (Version 1)
    Description
    This bulletin contains instructions to install the OSHPD label for Seismic certification.
    Size pdf
    Size 228.8 KB
    Date 8/13/12
    Description
    This bulletin contains instructions to install the OSHPD label for Seismic certification.
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    NF Panelboard, interior, main lug, 250 A, 3 PH, 4 wire, 42 CCT, Al
    Description
    NF Panelboard, interior, main lug, 250 A, 3 PH, 4 wire, 42 CCT, Al
    Size pdf
    Size 195.3 KB
    Date 12/5/19
    Description
    NF Panelboard, interior, main lug, 250 A, 3 PH, 4 wire, 42 CCT, Al
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 51.9 KB
    Date 1/29/09
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    NF Panelboard, interior, main lug, 250 A, 3 PH, 4 wire, 42 CCT, Al
    Description
    NF Panelboard, interior, main lug, 250 A, 3 PH, 4 wire, 42 CCT, Al
    Size pdf
    Size 195.3 KB
    Date 12/5/19
    Description
    NF Panelboard, interior, main lug, 250 A, 3 PH, 4 wire, 42 CCT, Al
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    NF Panelboard, interior, main lug, 250 A, 3 PH, 4 wire, 42 CCT, Al
    Description
    NF Panelboard, interior, main lug, 250 A, 3 PH, 4 wire, 42 CCT, Al
    Size pdf
    Size 195.3 KB
    Date 12/5/19
    Description
    NF Panelboard, interior, main lug, 250 A, 3 PH, 4 wire, 42 CCT, Al
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /