Schneider Electric USA Website

Welcome to our website.

Select your location

View all   NF Panelboards
Schneider Eletric NF454L2 Picture

NF454L2

Green premium brand logo Product Logo
Schneider Eletric NF454L2 Picture
NF454L2
Green premium brand logo Product Logo

NF Pnlbrd Interior 250A, 3 PH, 4 Wire, 54 CCT, Mn Lug, Al

Show more characteristics
  • 2,616.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    Panelboard Type
    Main lugs
    Branch Circuit Breaker Type
    EDB/EDG/EDJ
    Busbar Material
    Aluminium
    Complementary
    number of spaces
    54
    Enclosure Nominal Height
    56 in (1422.40 mm)
    Enclosure Nominal Width
    20 in (508.00 mm)
    Enclosure Nominal Width
    5.75 in (146.05 mm) NEMA 1
    6.5 in (165.10 mm) NEMA 3R/5/12
    Line Rated Current
    250 A
    [Iu] rated interrupted current
    65 kA
    wiring configuration
    4-wire
    Number of Phases
    3 phase
    Voltage Rating
    480Y/277 V AC
    connections - terminals
    Lug line AWG 6...350 kcmil aluminium
    Lug neutral AWG 6...350 kcmil aluminium
    net weight
    27.01 lb(US) (12.25 kg)
    tightening torque
    40.01…50.01 lbf.in (4.52…5.65 N.m) 0.02…0.10 in² (13.30…67.43 mm²) AWG 6...AWG 2/0)
    100.01 lbf.in (11.3 N.m) 0.02…0.10 in² (13.30…67.43 mm²) AWG 6...AWG 2/0)
    274.99 lbf.in (31.07 N.m) 0.02…0.27 in² (13.30…177.3 mm²) AWG 6...350 kcmil)
    274.99 lbf.in (31.07 N.m) 0.02…0.20 in² (13.30…126.7 mm²) AWG 6...250 kcmil)
    274.99 lbf.in (31.07 N.m) 0.17…0.24 in² (107.2…152 mm²) AWG 4...300 kcmil)
    width
    10.44 in (265.18 mm)
    height
    45 in (1143.00 mm)
    Environment
    standards
    UL 67
    CSA C22.2
    Ordering and shipping details
    Category
    08350-NF MLO INTERIOR RTA
    Discount Schedule
    PE1A
    GTIN
    00785901401193
    Returnability
    No
    Country of origin
    US
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages9
    • English9
    • French1
    • Spanish1
    Catalog
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 8.3 MB
    Date 9/30/19
    Data Bulletin
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 73.8 KB
    Date 10/15/08
    Specification guide
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format zip
    Size 80 KB
    Date 10/10/12
    Files in document
    doc
    49 KB
    pdf
    31 KB
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 4.9 MB
    Date 3/5/19
    prp.document.label.format pdf
    Size 649.9 KB
    Date 8/29/18
    prp.document.label.format pdf
    Size 228.8 KB
    Date 8/13/12
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    NF454L2 : NF454L2_ROHS_CHINA_DECLARATION
    Description
    NF454L2_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/28/20
    Description
    NF454L2_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    NF454L2 : NF454L2_ROHS_DECLARATION
    Description
    NF454L2_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/28/20
    Description
    NF454L2_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    NF454L2 : NF454L2_REACH_DECLARATION
    Description
    NF454L2_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/28/20
    Description
    NF454L2_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /