Schneider Electric USA Website

Welcome to our website.

Select your location

View all   NF Panelboards
Schneider Eletric NF454L4 Picture

NF454L4

Product Logo
Schneider Eletric NF454L4 Picture
NF454L4
Product Logo

NF Pnlbrd Interior 400A, 3 PH, 4 Wire, 54 CCT, Mn Lug, Al

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • 2,901.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    Panelboard Type
    Main lugs
    Branch Circuit Breaker Type
    EDB/EDG/EDJ
    Busbar Material
    Aluminium
    Complementary
    number of spaces
    54
    Enclosure Nominal Height
    56 in (1422.40 mm)
    Enclosure Nominal Width
    20 in (508.00 mm)
    Enclosure Nominal Width
    5.75 in (146.05 mm) NEMA 1
    6.5 in (165.10 mm) NEMA 3R/5/12
    Line Rated Current
    400 A
    [Iu] rated interrupted current
    65 kA
    wiring configuration
    4-wire
    Number of Phases
    3 phase
    Voltage Rating
    480Y/277 V AC
    connections - terminals
    Lug line AWG 1/0...750 kcmil aluminium
    Lug neutral AWG 1/0...750 kcmil aluminium
    tightening torque
    274.99…300.04 lbf.in (31.07…33.90 N.m) 0.08…0.59 in² (53.48…380 mm²) AWG 1/0...750 kcmil)
    274.99…300.04 lbf.in (31.07…33.90 N.m) 0.08…0.27 in² (53.48…177.3 mm²) AWG 1/0...350 kcmil)
    549.98 lbf.in (62.14 N.m) 0.08…0.59 in² (53.48…380 mm²) AWG 1/0...750 kcmil)
    549.98 lbf.in (62.14 N.m) 0.08…0.24 in² (53.48…152 mm²) AWG 1/0...300 kcmil)
    375.01 lbf.in (42.37 N.m) 0.08…0.59 in² (53.48…380 mm²) AWG 1/0...750 kcmil)
    375.01 lbf.in (42.37 N.m) 0.08…0.24 in² (53.48…152 mm²) AWG 1/0...300 kcmil)
    width
    10.44 in (265.18 mm)
    height
    58 in (1473.20 mm)
    Environment
    standards
    UL 67
    CSA C22.2
    Ordering and shipping details
    Category
    08350 - NF MLO INTERIOR RTA
    Discount Schedule
    PE1A
    Returnability
    No
    Country of origin
    MX
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Nickel compounds and Di-isodecyl phthalate (DIDP) which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages8
    • English8
    • French1
    • Spanish1
    Catalog
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 8.3 MB
    Date 9/30/19
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 920.3 KB
    Date 10/13/00
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 4.9 MB
    Date 3/5/19
    prp.document.label.format pdf
    Size 649.9 KB
    Date 8/29/18
    prp.document.label.format pdf
    Size 228.8 KB
    Date 8/13/12
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    NF454L4 : NF454L4_ROHS_CHINA_DECLARATION
    Description
    NF454L4_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/27/20
    Description
    NF454L4_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    NF454L4 : NF454L4_ROHS_DECLARATION
    Description
    NF454L4_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/27/20
    Description
    NF454L4_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    NF454L4 : NF454L4_REACH_DECLARATION
    Description
    NF454L4_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/27/20
    Description
    NF454L4_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /