Schneider Electric USA Website

Welcome to our website.

Select your location

View all   NF Panelboards
Schneider Eletric NFALV1 Picture

NFALV1

Product Logo
Schneider Eletric NFALV1 Picture
NFALV1
Product Logo

NF Panelboard Acc. Compression Lug Kit 125A, Aluminum

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • 231.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    Product
    Compression lug
    quantity per set
    Set of 1
    provided equipment
    Bracket for support 2
    Rail extension 2
    Rail splice 2
    Lug 4
    Lug pad 3
    Nut 3
    Screw set 3
    Cover 1
    Complementary
    material
    Aluminium
    Current Rating
    125 A
    Wire Gauge
    AWG 4...300 kcmil 1 aluminium/copper
    tightening torque
    79.66…175.24 lbf.in (9.0…19.8 N.m) 0.03…0.24 in² (21.25…152 mm²) AWG 4...300 kcmil)
    Ordering and shipping details
    Category
    09151 - NQ RTA PANELBOARDS
    Discount Schedule
    PE1A
    GTIN
    00785901538790
    Returnability
    Yes
    Country of origin
    US
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Nickel compounds and Di-isodecyl phthalate (DIDP) which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages8
    • English8
    • French1
    • Spanish1
    Catalog
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 2.2 MB
    Date 5/20/20
    prp.document.label.format pdf
    Size 8.3 MB
    Date 9/30/19
    Data Bulletin
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 73.8 KB
    Date 10/15/08
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 4.9 MB
    Date 3/5/19
    prp.document.label.format pdf
    Size 7.6 MB
    Date 9/9/11
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    NFALV1 : NF Panelboard Acc. Compression Lug Kit 125A, Aluminum
    Description
    NF Panelboard Acc. Compression Lug Kit 125A, Aluminum
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/29/20
    Description
    NF Panelboard Acc. Compression Lug Kit 125A, Aluminum
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    NFALV1 : NF Panelboard Acc. Compression Lug Kit 125A, Aluminum
    Description
    NF Panelboard Acc. Compression Lug Kit 125A, Aluminum
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/29/20
    Description
    NF Panelboard Acc. Compression Lug Kit 125A, Aluminum
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    NFALV1 : NF Panelboard Acc. Compression Lug Kit 125A, Aluminum
    Description
    NF Panelboard Acc. Compression Lug Kit 125A, Aluminum
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/29/20
    Description
    NF Panelboard Acc. Compression Lug Kit 125A, Aluminum
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /