USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all NF Panelboards
Schneider Eletric NFCUV1 Picture

NFCUV1

Product Logo
Schneider Eletric NFCUV1 Picture
NFCUV1
Product Logo

NF Panelboard Acc. Compression Lug Kit 125A, Copper

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    345.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    Product
    Compression lug
    provided equipment
    Screw set 1
    Lug 4
    Lug pad 3
    Nut 3
    Complementary
    material
    Copper
    Current Rating
    125 A
    Wire Gauge
    AWG 6...AWG 1/0 1
    tightening torque
    79.66…175.24 lbf.in (9.0…19.8 N.m) 0.02…0.08 in² (13.30…53.48 mm²) AWG 6...AWG 1/0)
    Ordering and shipping details
    Category
    09151 - NQ RTA PANELBOARDS
    Discount Schedule
    PE1A
    GTIN
    00785901538806
    Package weight(Lbs)
    3.18 kg (7 lb(US))
    Returnability
    Yes
    Country of origin
    US
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Nickel compounds and Di-isodecyl phthalate (DIDP) which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages8
    • English8
    • French1
    • Spanish1
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Digest 178 Catalog 09: Panelboards (Version 1.0)
    Description
    Section 9 of Digest 178 includes selection information and series ratings for NQ panelboards, NF panelboards, I-Line panelboards, separated distribution and split bus panelboards, Powerlink lighting control systems, and QMB QMJ fusible panelboards switch units. Replaces Digest 177 section 9; 0100CT1501_SEC-09
    Size pdf
    Size 1.6 MB
    Date 11/21/19
    Description
    Section 9 of Digest 178 includes selection information and series ratings for NQ panelboards, NF panelboards, I-Line panelboards, separated distribution and split bus panelboards, Powerlink lighting control systems, and QMB QMJ fusible panelboards switch units. Replaces Digest 177 section 9; 0100CT1501_SEC-09
    Square D NF Circuit Breaker Panelboards Catalog (Version 0909)
    Description
    This catalog includes information on standards, ratings, circuit breakers, ground bar kits, surge protection, enclosures, terminal data, and wiring diagrams for NF circuit breaker panelboards.
    Size pdf
    Size 8.3 MB
    Date 9/30/19
    Description
    This catalog includes information on standards, ratings, circuit breakers, ground bar kits, surge protection, enclosures, terminal data, and wiring diagrams for NF circuit breaker panelboards.
    Data Bulletin
    Format
    Size
    Date
    Add to My Documents
    NF Lighting Panelboard: Series 0 to E1 Lighting Panelboard (Version 1.0)
    Description
    This data bulletin provides a comparison of the catalog numbers between Series 0 kits and Series E1 kits.
    Size pdf
    Size 73.8 KB
    Date 10/15/08
    Description
    This data bulletin provides a comparison of the catalog numbers between Series 0 kits and Series E1 kits.
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    NF/NFOM Panelboards Installation (Version 03)
    Description
    This bulletin contains instructions for installing Square D brand NF and NFOM circuit breaker panelboards.
    Size pdf
    Size 4.9 MB
    Date 3/5/19
    Description
    This bulletin contains instructions for installing Square D brand NF and NFOM circuit breaker panelboards.
    NF Panelboard Crimp Main Lug Kit (Version 1)
    Description
    This bulletin contains instructions for installing a crimp lug kit (125, 250, 400, and 600 A) onto an NF panelboard.
    Size pdf
    Size 7.6 MB
    Date 9/9/11
    Description
    This bulletin contains instructions for installing a crimp lug kit (125, 250, 400, and 600 A) onto an NF panelboard.
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    NFCUV1_ROHS_DECLARATION
    Description
    NFCUV1_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 12/5/19
    Description
    NFCUV1_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    NFCUV1_REACH_DECLARATION
    Description
    NFCUV1_REACH_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 12/5/19
    Description
    NFCUV1_REACH_DECLARATION
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    NFCUV1_ROHS_CHINA_DECLARATION
    Description
    NFCUV1_ROHS_CHINA_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 12/5/19
    Description
    NFCUV1_ROHS_CHINA_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /