Schneider Electric USA Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   NF Panelboards
Schneider Eletric NFFP15 Picture

NFFP15

Product Logo
Schneider Eletric NFFP15 Picture
NFFP15
Product Logo

NF Panelboard Acc. Filler Plate Kit qty 15

Show more characteristics
  • Product availability
    Stock - Normally stocked in distribution facility
  • 113.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    Product
    Filler
    quantity per set
    Set of 15
    provided equipment
    Cover 1
    Terminal cover 1
    Complementary
    Maximum Width
    3.578 in (90.88 mm)
    Maximum Height
    0.993 in (25.22 mm)
    Environment
    product certifications
    CULus
    Ordering and shipping details
    Category
    00014 - NON-NEG RTA PNLBD PARTS
    Discount Schedule
    PE1A
    GTIN
    00785901699736
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    0.29 lb(US) (0.13 kg)
    Returnability
    Yes
    Country of origin
    US
    Packing Units
    Unit Type of Package 1
    PCE
    Package 1 Height
    2.00 in (5.08 cm)
    Package 1 width
    5.00 in (12.7 cm)
    Package 1 Length
    7.40 in (18.796 cm)
    Unit Type of Package 2
    PAL
    Number of Units in Package 2
    60
    Package 2 Weight
    18.00 lb(US) (8.165 kg)
    Package 2 Height
    40.00 in (101.6 cm)
    Package 2 width
    40.00 in (101.6 cm)
    Package 2 Length
    48.00 in (121.92 cm)
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Nickel compounds and Di-isodecyl phthalate (DIDP) which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages7
    • English7
    • French1
    • Spanish1
    Catalog
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 2.2 MB
    Date 5/20/20
    prp.document.label.format pdf
    Size 8.3 MB
    Date 9/30/19
    Data Bulletin
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 73.8 KB
    Date 10/15/08
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 4.9 MB
    Date 3/5/19
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    NFFP15 : NF Panelboard Acc. Filler Plate Kit qty 15
    Description
    NF Panelboard Acc. Filler Plate Kit qty 15
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/5/20
    Description
    NF Panelboard Acc. Filler Plate Kit qty 15
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    NFFP15 : NF Panelboard Acc. Filler Plate Kit qty 15
    Description
    NF Panelboard Acc. Filler Plate Kit qty 15
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/5/20
    Description
    NF Panelboard Acc. Filler Plate Kit qty 15
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    NFFP15 : NF Panelboard Acc. Filler Plate Kit qty 15
    Description
    NF Panelboard Acc. Filler Plate Kit qty 15
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/5/20
    Description
    NF Panelboard Acc. Filler Plate Kit qty 15
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.