Schneider Electric USA Website

Welcome to our website.

Select your location

View all   NQ Panelboards
Schneider Eletric NQ102OE Picture

NQ102OE

Green premium brand logo Product Logo
Schneider Eletric NQ102OE Picture
NQ102OE
Green premium brand logo Product Logo

NQ Panelboard Acc. Number Strip Odd/Even, 1-102

Show more characteristics
  • Product availability
    Stock - Normally stocked in distribution facility
  • 8.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4

  • Main
    Product
    Number labels
    Complementary
    Device Application
    enclosure
    marking
    1...102
    Ordering and shipping details
    Category
    00014 - NON-NEG RTA PNLBD PARTS
    Discount Schedule
    PE1A
    GTIN
    00785901500520
    Returnability
    Yes
    Country of origin
    US
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages12
    • English12
    • French2
    • Spanish2
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Square D NQ Circuit Breaker Panelboards Catalog (Version 1019)
    Description
    This catalog provides information on standards, ratings, and features for NQ Circuit Breaker Panelboards.
    prp.document.label.format pdf
    Size 18.1 MB
    Date 10/4/19
    Description
    This catalog provides information on standards, ratings, and features for NQ Circuit Breaker Panelboards.
    Sup. Digest 178 Catalog 13: Obsolete Panelboards (Version 1.0)
    Description
    Section 13 of Supplemental Digest 178 contains information for QMB fusible panelboards, replacement parts, NQOD lighting and Appliance Panelboards, and Circuit Breakers for I-Line Panelboards and Switchboards
    prp.document.label.format pdf
    Size 2.1 MB
    Date 5/12/19
    Description
    Section 13 of Supplemental Digest 178 contains information for QMB fusible panelboards, replacement parts, NQOD lighting and Appliance Panelboards, and Circuit Breakers for I-Line Panelboards and Switchboards
    User guide
    Format
    Size
    Date
    Add to My Documents
    NQ and NQM Panelboards and QONQ Load Centers User Guide (Version 04)
    Description
    This bulletin contains instructions for installing Square D brand NQ circuit breaker panelboards and QONQ load centers.
    prp.document.label.format pdf
    Size 5.5 MB
    Date 3/5/19
    Description
    This bulletin contains instructions for installing Square D brand NQ circuit breaker panelboards and QONQ load centers.
    Data Bulletin
    Format
    Size
    Date
    Add to My Documents
    Lighting Panelboard Catalog Number Comparison (Version 1.0)
    Description
    This data bulletin provides a comparison of the catalog numbers for NQOD and NQ panelboards, kits, and accessories.
    prp.document.label.format pdf
    Size 135.7 KB
    Date 3/6/08
    Description
    This data bulletin provides a comparison of the catalog numbers for NQOD and NQ panelboards, kits, and accessories.
    Specification guide
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format zip
    Size 80 KB
    Date 10/10/12
    Files in document
    doc
    49 KB
    pdf
    31 KB
    prp.document.label.format zip
    Size 78.2 KB
    Date 10/10/12
    Files in document
    doc
    48 KB
    pdf
    30.2 KB
    Certificate
    Format
    Size
    Date
    Add to My Documents
    UL cUL Certificate NQ and NQOB panelboard (Version 1.0)
    Description
    UL Certificate of Compliance for NQ and NQOB column type panelboards, 100A and 225A. to UL 67 and CSA C22.2 No 29
    prp.document.label.format pdf
    Size 160.7 KB
    Date 1/4/10
    Description
    UL Certificate of Compliance for NQ and NQOB column type panelboards, 100A and 225A. to UL 67 and CSA C22.2 No 29
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    NQ102OE : NQ102OE_ROHS_CHINA_DECLARATION
    Description
    NQ102OE_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/28/20
    Description
    NQ102OE_ROHS_CHINA_DECLARATION
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 51.9 KB
    Date 1/29/09
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    NQ102OE : NQ102OE_ROHS_DECLARATION
    Description
    NQ102OE_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/28/20
    Description
    NQ102OE_ROHS_DECLARATION
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 239.8 KB
    Date 7/1/14
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    NQ102OE : NQ102OE_REACH_DECLARATION
    Description
    NQ102OE_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/28/20
    Description
    NQ102OE_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /