Schneider Electric USA Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   NQ Panelboards
Schneider Eletric NQ18RDE Picture

NQ18RDE

Green premium brand logo Product Logo
Schneider Eletric NQ18RDE Picture
NQ18RDE
Green premium brand logo Product Logo

NQ Panelboard Acc. Extension Kit, 18 in Rail

Show more characteristics
  • Product availability
    Stock - Normally stocked in distribution facility
  • 377.30 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    Product
    Extension
    Complementary
    Device Application
    rail
    Enclosure Height
    18 in (457.20 mm)
    Ordering and shipping details
    Category
    08332 - NQ RTI ACCESSORIES
    Discount Schedule
    PE1A
    GTIN
    00785901502227
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    1 lb(US) (0.45 kg)
    Returnability
    Yes
    Country of origin
    US
    Packing Units
    Package 1 Height
    1.80 in (4.572 cm)
    Package 1 width
    21.90 in (55.626 cm)
    Package 1 Length
    30.70 in (77.978 cm)
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: Nickel compounds and Di-isodecyl phthalate (DIDP) which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English8
    Catalog
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 18.1 MB
    Date 10/4/19
    Data Bulletin
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 135.7 KB
    Date 3/6/08
    Specification guide
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format zip
    Size 80 KB
    Date 10/10/12
    Files in document
    doc
    49 KB
    pdf
    31 KB
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 7.1 MB
    Date 1/19/12
    prp.document.label.format pdf
    Size 5.1 MB
    Date 4/22/09
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    NQ18RDE : NQ18RDE_ROHS_CHINA_DECLARATION
    Description
    NQ18RDE_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/14/20
    Description
    NQ18RDE_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    NQ18RDE : NQ18RDE_ROHS_DECLARATION
    Description
    NQ18RDE_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/14/20
    Description
    NQ18RDE_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    NQ18RDE : NQ18RDE_REACH_DECLARATION
    Description
    NQ18RDE_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/14/20
    Description
    NQ18RDE_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.