USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all NQ Panelboards
Schneider Eletric NQ204S Picture

NQ204S

Green premium brand logo Product Logo
Schneider Eletric NQ204S Picture
NQ204S
Green premium brand logo Product Logo

NQ Panelboard Acc. Number Strip Seq, 103-204

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    5.30 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    Product
    Number labels
    Complementary
    Device Application
    enclosure
    net weight
    17.02 lb(US) (7.72 kg)
    marking
    103...204
    Ordering and shipping details
    Category
    00014 - NON-NEG RTA PNLBD PARTS
    Discount Schedule
    PE1A
    GTIN
    00785901499213
    Package weight(Lbs)
    0.02 kg (0.05 lb(US))
    Returnability
    No
    Country of origin
    US
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English8
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Square D NQ Circuit Breaker Panelboards Catalog (Version 1019)
    Description
    This catalog provides information on standards, ratings, and features for NQ Circuit Breaker Panelboards.
    Size pdf
    Size 18.1 MB
    Date 10/4/19
    Description
    This catalog provides information on standards, ratings, and features for NQ Circuit Breaker Panelboards.
    Sup. Digest 178 Catalog 13: Obsolete Panelboards (Version 1.0)
    Description
    Section 13 of Supplemental Digest 178 contains information for QMB fusible panelboards, replacement parts, NQOD lighting and Appliance Panelboards, and Circuit Breakers for I-Line Panelboards and Switchboards
    Size pdf
    Size 2.1 MB
    Date 5/12/19
    Description
    Section 13 of Supplemental Digest 178 contains information for QMB fusible panelboards, replacement parts, NQOD lighting and Appliance Panelboards, and Circuit Breakers for I-Line Panelboards and Switchboards
    Data Bulletin
    Format
    Size
    Date
    Add to My Documents
    Lighting Panelboard Catalog Number Comparison (Version 1.0)
    Description
    This data bulletin provides a comparison of the catalog numbers for NQOD and NQ panelboards, kits, and accessories.
    Size pdf
    Size 135.7 KB
    Date 3/6/08
    Description
    This data bulletin provides a comparison of the catalog numbers for NQOD and NQ panelboards, kits, and accessories.
    Specification guide
    Format
    Size
    Date
    Add to My Documents
    Size zip
    Size 80 KB
    Date 10/10/12
    Files in document
    doc
    49 KB
    pdf
    31 KB
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    NQ Panelboard Acc. Number Strip Seq, 103-204
    Description
    NQ Panelboard Acc. Number Strip Seq, 103-204
    Size pdf
    Size 195.3 KB
    Date 12/5/19
    Description
    NQ Panelboard Acc. Number Strip Seq, 103-204
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    NQ Panelboard Acc. Number Strip Seq, 103-204
    Description
    NQ Panelboard Acc. Number Strip Seq, 103-204
    Size pdf
    Size 195.3 KB
    Date 12/5/19
    Description
    NQ Panelboard Acc. Number Strip Seq, 103-204
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 239.8 KB
    Date 7/1/14
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    NQ Panelboard Acc. Number Strip Seq, 103-204
    Description
    NQ Panelboard Acc. Number Strip Seq, 103-204
    Size pdf
    Size 195.3 KB
    Date 12/5/19
    Description
    NQ Panelboard Acc. Number Strip Seq, 103-204
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /