Schneider Electric USA Website

Welcome to our website.

Select your location

View all   NQ Panelboards
Schneider Eletric NQ24RDE Picture

NQ24RDE

Green premium brand logo Product Logo
Schneider Eletric NQ24RDE Picture
NQ24RDE
Green premium brand logo Product Logo

NQ Panelboard Acc. Extension Kit, 24 in Rail

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • 397.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4

  • Main
    Product
    Extension
    Complementary
    Device Application
    rail
    Enclosure Height
    24 in (609.60 mm)
    Ordering and shipping details
    Category
    09151 - NQ RTA PANELBOARDS
    Discount Schedule
    PE1A
    GTIN
    00785901498780
    Returnability
    Yes
    Country of origin
    US
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: Nickel compounds and Di-isodecyl phthalate (DIDP) which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English8
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Square D NQ Circuit Breaker Panelboards Catalog (Version 1019)
    Description
    This catalog provides information on standards, ratings, and features for NQ Circuit Breaker Panelboards.
    prp.document.label.format pdf
    Size 18.1 MB
    Date 10/4/19
    Description
    This catalog provides information on standards, ratings, and features for NQ Circuit Breaker Panelboards.
    Data Bulletin
    Format
    Size
    Date
    Add to My Documents
    Lighting Panelboard Catalog Number Comparison (Version 1.0)
    Description
    This data bulletin provides a comparison of the catalog numbers for NQOD and NQ panelboards, kits, and accessories.
    prp.document.label.format pdf
    Size 135.7 KB
    Date 3/6/08
    Description
    This data bulletin provides a comparison of the catalog numbers for NQOD and NQ panelboards, kits, and accessories.
    Specification guide
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format zip
    Size 80 KB
    Date 10/10/12
    Files in document
    doc
    49 KB
    pdf
    31 KB
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    NQ Panelboard Trim and Rail Extension Kit (Version 1)
    Description
    This bulletin provides instructions for installing a Square D™ brand 3-, 6-, 12-, 18-, or 24-inch trim and rail extension kit onto a Square D brand NQ panelboard.
    prp.document.label.format pdf
    Size 7.1 MB
    Date 1/19/12
    Description
    This bulletin provides instructions for installing a Square D™ brand 3-, 6-, 12-, 18-, or 24-inch trim and rail extension kit onto a Square D brand NQ panelboard.
    NQ Panelboard Trim and Rail Extension Kit (Version 1)
    Description
    This bulletin contains instructions for installing a Square D™ brand 6-, 12-, 18-, or 24-inch trim and rail extension kit onto a Square D brand NQ panelboard.
    prp.document.label.format pdf
    Size 5.1 MB
    Date 4/22/09
    Description
    This bulletin contains instructions for installing a Square D™ brand 6-, 12-, 18-, or 24-inch trim and rail extension kit onto a Square D brand NQ panelboard.
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    NQ24RDE : NQ Panelboard Acc. Extension Kit, 24 in Rail
    Description
    NQ Panelboard Acc. Extension Kit, 24 in Rail
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/28/20
    Description
    NQ Panelboard Acc. Extension Kit, 24 in Rail
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    NQ24RDE : NQ Panelboard Acc. Extension Kit, 24 in Rail
    Description
    NQ Panelboard Acc. Extension Kit, 24 in Rail
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/28/20
    Description
    NQ Panelboard Acc. Extension Kit, 24 in Rail
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    NQ24RDE : NQ Panelboard Acc. Extension Kit, 24 in Rail
    Description
    NQ Panelboard Acc. Extension Kit, 24 in Rail
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/28/20
    Description
    NQ Panelboard Acc. Extension Kit, 24 in Rail
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /