Schneider Electric USA Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   NQ Panelboards
Schneider Eletric NQ430L2 Picture

NQ430L2

Green premium brand logo Product Logo
Schneider Eletric NQ430L2 Picture
NQ430L2
Green premium brand logo Product Logo

NQ Panelboard, interior, main lug, 225 A, 3 PH, 4 wire, 30 CCT, Al

Show more characteristics
  • Product availability
    Stock - Normally stocked in distribution facility
  • 1,215.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    Panelboard Type
    Main lugs
    Branch Circuit Breaker Type
    QOB
    QOB-VH
    QHB
    Busbar Material
    Aluminium
    Complementary
    number of spaces
    30
    Enclosure Nominal Height
    32 in (812.80 mm)
    Enclosure Nominal Width
    20 in (508.00 mm)
    Enclosure Nominal Width
    5.75 in (146.05 mm) NEMA 1
    6.5 in (165.10 mm) NEMA 3R/5/12
    Line Rated Current
    225 A
    [Iu] rated interrupted current
    10 kA
    22 kA
    65 kA
    wiring configuration
    4-wire
    Number of Phases
    3 phase
    Voltage Rating
    240 V AC
    48 V DC
    connections - terminals
    Lug line AWG 6...350 kcmil aluminium
    Lug neutral AWG 6...350 kcmil aluminium
    Net Weight
    14.99 lb(US) (6.8 kg)
    tightening torque
    40.01…50.01 lbf.in (4.52…5.65 N.m) 0.02…0.10 in² (13.30…67.43 mm²) AWG 6...AWG 2/0)
    100.01 lbf.in (11.3 N.m) 0.02…0.10 in² (13.30…67.43 mm²) AWG 6...AWG 2/0)
    274.99 lbf.in (31.07 N.m) 0.02…0.27 in² (13.30…177.3 mm²) AWG 6...350 kcmil)
    274.99 lbf.in (31.07 N.m) 0.02…0.20 in² (13.30…126.7 mm²) AWG 6...250 kcmil)
    274.99 lbf.in (31.07 N.m) 0.17…0.24 in² (107.2…152 mm²) AWG 4...300 kcmil)
    Maximum Width
    10.44 in (265.18 mm)
    Maximum Height
    27 in (685.80 mm)
    Environment
    standards
    UL
    CSA
    Ordering and shipping details
    Category
    09151 - NQ RTA PANELBOARDS
    Discount Schedule
    PE1A
    GTIN
    00785901507758
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    17.55 lb(US) (7.96 kg)
    Returnability
    Yes
    Country of origin
    MX
    Packing Units
    Unit Type of Package 1
    PCE
    Package 1 Height
    6.30 in (16.002 cm)
    Package 1 width
    14.00 in (35.56 cm)
    Package 1 Length
    32.20 in (81.788 cm)
    Unit Type of Package 2
    PAL
    Number of Units in Package 2
    18
    Package 2 Weight
    143.79 kg
    Package 2 Height
    42.00 in (106.68 cm)
    Package 2 width
    40.00 in (101.6 cm)
    Package 2 Length
    48.00 in (121.92 cm)
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: Nickel compounds and Di-isodecyl phthalate (DIDP) which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages13
    • English13
    • French2
    • Spanish2
    Catalog
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 18.1 MB
    Date 10/4/19
    User guide
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 5.5 MB
    Date 3/5/19
    Data Bulletin
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 135.7 KB
    Date 3/6/08
    CAD
    Format
    Size
    Date
    Add to My Documents
    NQ MLO 100A/225A TYPE 1 (Version 1.3)
    Files in document
    dwg
    153.9 KB
    dwf
    39.6 KB
    dxf
    446.3 KB
    pdf
    102.4 KB
    prp.document.label.format zip
    Size 742.2 KB
    Date 3/11/08
    Files in document
    dwg
    153.9 KB
    dwf
    39.6 KB
    dxf
    446.3 KB
    pdf
    102.4 KB
    Specification guide
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format zip
    Size 78.2 KB
    Date 10/10/12
    Files in document
    doc
    48 KB
    pdf
    30.2 KB
    prp.document.label.format zip
    Size 80 KB
    Date 10/10/12
    Files in document
    doc
    49 KB
    pdf
    31 KB
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 160.7 KB
    Date 1/4/10
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 649.9 KB
    Date 8/29/18
    prp.document.label.format pdf
    Size 228.8 KB
    Date 8/13/12
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    NQ430L2 : NQ Panelboard, interior, main lug, 225 A, 3 PH, 4 wire, 30 CCT, Al
    Description
    NQ Panelboard, interior, main lug, 225 A, 3 PH, 4 wire, 30 CCT, Al
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/6/20
    Description
    NQ Panelboard, interior, main lug, 225 A, 3 PH, 4 wire, 30 CCT, Al
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 51.9 KB
    Date 1/29/09
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    NQ430L2 : NQ Panelboard, interior, main lug, 225 A, 3 PH, 4 wire, 30 CCT, Al
    Description
    NQ Panelboard, interior, main lug, 225 A, 3 PH, 4 wire, 30 CCT, Al
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/6/20
    Description
    NQ Panelboard, interior, main lug, 225 A, 3 PH, 4 wire, 30 CCT, Al
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    NQ430L2 : NQ Panelboard, interior, main lug, 225 A, 3 PH, 4 wire, 30 CCT, Al
    Description
    NQ Panelboard, interior, main lug, 225 A, 3 PH, 4 wire, 30 CCT, Al
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/6/20
    Description
    NQ Panelboard, interior, main lug, 225 A, 3 PH, 4 wire, 30 CCT, Al
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.