Schneider Electric USA Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   NQ Panelboards
Schneider Eletric NQ442L2C Picture

NQ442L2C

Green premium brand logo Product Logo
Schneider Eletric NQ442L2C Picture
NQ442L2C
Green premium brand logo Product Logo

NQ Pnlbrd Interior 225A, 3 PH, 4 Wire, 42 CCT, Mn Lug, Cu

Show more characteristics
  • Product availability
    Stock - Normally stocked in distribution facility
  • 1,551.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    Panelboard Type
    Main lugs
    Branch Circuit Breaker Type
    QOB
    QOB-VH
    QHB
    Busbar Material
    Copper
    Complementary
    number of spaces
    42
    Enclosure Nominal Height
    38 in (965.20 mm)
    Enclosure Nominal Width
    20 in (508.00 mm)
    Enclosure Nominal Width
    5.75 in (146.05 mm) NEMA 1
    6.5 in (165.10 mm) NEMA 3R/5/12
    Line Rated Current
    225 A
    [Iu] rated interrupted current
    10 kA
    22 kA
    65 kA
    wiring configuration
    4-wire
    Number of Phases
    3 phase
    Voltage Rating
    240 V AC
    48 V DC
    connections - terminals
    Lug line AWG 6...350 kcmil aluminium
    Lug neutral AWG 6...350 kcmil aluminium
    Net Weight
    19.36 lb(US) (8.78 kg)
    tightening torque
    40.01…50.01 lbf.in (4.52…5.65 N.m) 0.02…0.10 in² (13.30…67.43 mm²) AWG 6...AWG 2/0)
    100.01 lbf.in (11.3 N.m) 0.02…0.10 in² (13.30…67.43 mm²) AWG 6...AWG 2/0)
    274.99 lbf.in (31.07 N.m) 0.02…0.27 in² (13.30…177.3 mm²) AWG 6...350 kcmil)
    274.99 lbf.in (31.07 N.m) 0.02…0.20 in² (13.30…126.7 mm²) AWG 6...250 kcmil)
    274.99 lbf.in (31.07 N.m) 0.17…0.24 in² (107.2…152 mm²) AWG 4...300 kcmil)
    Maximum Width
    10.44 in (265.18 mm)
    height
    33.00 in (838.20 mm)
    Environment
    standards
    CSA
    UL
    Ordering and shipping details
    Category
    09151 - NQ RTA PANELBOARDS
    Discount Schedule
    PE1A
    GTIN
    00785901507871
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    20.5 lb(US) (9.30 kg)
    Returnability
    Yes
    Country of origin
    MX
    Packing Units
    Package 1 Height
    6.20 in (15.748 cm)
    Package 1 width
    14.00 in (35.560 cm)
    Package 1 Length
    38.00 in (96.520 cm)
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Environmental Disclosure
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages11
    • English11
    • French1
    • Spanish1
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Square D NQ Circuit Breaker Panelboards Catalog (Version R1019)
    Description
    This catalog provides information on standards, ratings, and features for NQ Circuit Breaker Panelboards.
    prp.document.label.format pdf
    Size 18.1 MB
    Date 10/4/19
    Description
    This catalog provides information on standards, ratings, and features for NQ Circuit Breaker Panelboards.
    User guide
    Format
    Size
    Date
    Add to My Documents
    NQ and NQM Panelboards and QONQ Load Centers User Guide (Version Rev. 04)
    Description
    This bulletin contains instructions for installing Square D brand NQ circuit breaker panelboards and QONQ load centers.
    prp.document.label.format pdf
    Size 5.5 MB
    Date 3/5/19
    Description
    This bulletin contains instructions for installing Square D brand NQ circuit breaker panelboards and QONQ load centers.
    Data Bulletin
    Format
    Size
    Date
    Add to My Documents
    Lighting Panelboard Catalog Number Comparison (Version 1.0)
    Description
    This data bulletin provides a comparison of the catalog numbers for NQOD and NQ panelboards, kits, and accessories.
    prp.document.label.format pdf
    Size 135.7 KB
    Date 3/6/08
    Description
    This data bulletin provides a comparison of the catalog numbers for NQOD and NQ panelboards, kits, and accessories.
    CAD
    Format
    Size
    Date
    Add to My Documents
    NQ Lighting and Appliance Branch-Circuit Panelboard (42 Circuit, 225A Main Lug NQ Panel) - 2D CAD Dimensions (Version 1.0)
    Files in document
    dwg
    3.8 MB
    dwf
    172.5 KB
    dxf
    22.4 MB
    pdf
    419.3 KB
    Description
    NQ 225A Main Lug, 42 Circuit Panel - Interior dimensions. 3 phase 4 wire and 1 phase 3 wire copper CU and AL bus.
    prp.document.label.format zip
    Size 26.7 MB
    Date 6/2/17
    Files in document
    dwg
    3.8 MB
    dwf
    172.5 KB
    dxf
    22.4 MB
    pdf
    419.3 KB
    Description
    NQ 225A Main Lug, 42 Circuit Panel - Interior dimensions. 3 phase 4 wire and 1 phase 3 wire copper CU and AL bus.
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 84.1 KB
    Date 3/27/19
    UL cUL Certificate NQ and NQOB panelboard (Version 1.0)
    Description
    UL Certificate of Compliance for NQ and NQOB column type panelboards, 100A and 225A. to UL 67 and CSA C22.2 No 29
    prp.document.label.format pdf
    Size 160.7 KB
    Date 1/4/10
    Description
    UL Certificate of Compliance for NQ and NQOB column type panelboards, 100A and 225A. to UL 67 and CSA C22.2 No 29
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    Deadfront Distribution Switchboards General Instructions (Version 1)
    Description
    This publication is a guide containing instructions for the proper handling, installation, operation, and maintenance of deadfront distribution switchboards rated 600 Volts or less.
    prp.document.label.format pdf
    Size 649.9 KB
    Date 8/29/18
    Description
    This publication is a guide containing instructions for the proper handling, installation, operation, and maintenance of deadfront distribution switchboards rated 600 Volts or less.
    NF/NQ Panelboard OSHPD Label Placement Installation Sheet (Version 1)
    Description
    This bulletin contains instructions on where to place and how to install the OSHPD label for NF/NQ Seismic certification.
    prp.document.label.format pdf
    Size 228.8 KB
    Date 8/13/12
    Description
    This bulletin contains instructions on where to place and how to install the OSHPD label for NF/NQ Seismic certification.
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    NQ442L2C : NQ442L2C_ROHS_CHINA_DECLARATION
    Description
    NQ442L2C_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 9/27/20
    Description
    NQ442L2C_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    NQ442L2C : NQ442L2C_ROHS_DECLARATION
    Description
    NQ442L2C_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 9/27/20
    Description
    NQ442L2C_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    NQ442L2C : NQ442L2C_REACH_DECLARATION
    Description
    NQ442L2C_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 9/27/20
    Description
    NQ442L2C_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Approximate Dimensions