USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all NQ Panelboards
Schneider Eletric NQ454L2 Picture

NQ454L2

Green premium brand logo Product Logo
Schneider Eletric NQ454L2 Picture
NQ454L2
Green premium brand logo Product Logo

NQ Panelboard, interior, main lug, 225 A, 3 PH, 4 wire, 54 CCT, Al

Show more characteristics
  • Product availability
    Stock - Normally stocked in distribution facility
  • Price*
    1,898.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    Panelboard Type
    Main lugs
    Branch Circuit Breaker Type
    QOB
    QOB-VH
    QHB
    Busbar Material
    Aluminium
    Complementary
    number of spaces
    54
    Enclosure Nominal Height
    965.20 mm (38 in)
    Enclosure Nominal Width
    508.00 mm (20 in)
    Enclosure Nominal Width
    146.05 mm (5.75 in) NEMA 1
    165.10 mm (6.5 in) NEMA 3R/5/12
    Line Rated Current
    225 A
    [Iu] rated interrupted current
    10 kA
    22 kA
    65 kA
    wiring configuration
    4-wire
    Number of Phases
    3 phase
    Voltage Rating
    240 V AC
    48 V DC
    connections - terminals
    Lug line AWG 6...350 kcmil aluminium
    Lug neutral AWG 6...350 kcmil aluminium
    tightening torque
    40.01…50.01 lbf.in (4.52…5.65 N.m) 0.02…0.10 in² (13.30…67.43 mm²) AWG 6...AWG 2/0)
    100.01 lbf.in (11.3 N.m) 0.02…0.10 in² (13.30…67.43 mm²) AWG 6...AWG 2/0)
    274.99 lbf.in (31.07 N.m) 0.02…0.27 in² (13.30…177.3 mm²) AWG 6...350 kcmil)
    274.99 lbf.in (31.07 N.m) 0.02…0.20 in² (13.30…126.7 mm²) AWG 6...250 kcmil)
    274.99 lbf.in (31.07 N.m) 0.17…0.24 in² (107.2…152 mm²) AWG 4...300 kcmil)
    width
    265.18 mm (10.44 in)
    height
    838.20 mm (33.00 in)
    Environment
    standards
    UL
    CSA
    Ordering and shipping details
    Category
    09151 - NQ RTA PANELBOARDS
    Discount Schedule
    PE1A
    GTIN
    00785901830665
    Package weight(Lbs)
    8.62 kg (19 lb(US))
    Returnability
    Yes
    Country of origin
    MX
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages13
    • English13
    • French2
    • Spanish2
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Square D NQ Circuit Breaker Panelboards Catalog (Version 1019)
    Description
    This catalog provides information on standards, ratings, and features for NQ Circuit Breaker Panelboards.
    Size pdf
    Size 18.1 MB
    Date 10/4/19
    Description
    This catalog provides information on standards, ratings, and features for NQ Circuit Breaker Panelboards.
    User guide
    Format
    Size
    Date
    Add to My Documents
    NQ/NQM Panelboards and QONQ Load Centers Information Manual (Version 04)
    Description
    This bulletin contains instructions for installing Square D brand NQ circuit breaker panelboards and QONQ load centers.
    Size pdf
    Size 5.5 MB
    Date 3/5/19
    Description
    This bulletin contains instructions for installing Square D brand NQ circuit breaker panelboards and QONQ load centers.
    Data Bulletin
    Format
    Size
    Date
    Add to My Documents
    Lighting Panelboard Catalog Number Comparison (Version 1.0)
    Description
    This data bulletin provides a comparison of the catalog numbers for NQOD and NQ panelboards, kits, and accessories.
    Size pdf
    Size 135.7 KB
    Date 3/6/08
    Description
    This data bulletin provides a comparison of the catalog numbers for NQOD and NQ panelboards, kits, and accessories.
    CAD
    Format
    Size
    Date
    Add to My Documents
    NQ MLO 100A/225A TYPE 1 (Version 1.3)
    Files in document
    dwg
    153.9 KB
    dwf
    39.6 KB
    dxf
    446.3 KB
    pdf
    102.4 KB
    Size zip
    Size 742.2 KB
    Date 3/11/08
    Files in document
    dwg
    153.9 KB
    dwf
    39.6 KB
    dxf
    446.3 KB
    pdf
    102.4 KB
    Specification guide
    Format
    Size
    Date
    Add to My Documents
    Size zip
    Size 80 KB
    Date 10/10/12
    Files in document
    doc
    49 KB
    pdf
    31 KB
    Size zip
    Size 78.2 KB
    Date 10/10/12
    Files in document
    doc
    48 KB
    pdf
    30.2 KB
    Certificate
    Format
    Size
    Date
    Add to My Documents
    UL cUL Certificate NQ and NQOB panelboard (Version 1.0)
    Description
    UL Certificate of Compliance for NQ and NQOB column type panelboards, 100A and 225A. to UL 67 and CSA C22.2 No 29
    Size pdf
    Size 160.7 KB
    Date 1/4/10
    Description
    UL Certificate of Compliance for NQ and NQOB column type panelboards, 100A and 225A. to UL 67 and CSA C22.2 No 29
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    Deadfront Distribution Switchboards (Version 1)
    Description
    This publication is a guide containing instructions for the proper handling, installation, operation, and maintenance of deadfront distribution switchboards rated 600 Volts or less.
    Size pdf
    Size 649.9 KB
    Date 8/29/18
    Description
    This publication is a guide containing instructions for the proper handling, installation, operation, and maintenance of deadfront distribution switchboards rated 600 Volts or less.
    NF/NQ OSHPD Label Placement Drawing (Version 1)
    Description
    This bulletin contains instructions to install the OSHPD label for Seismic certification.
    Size pdf
    Size 228.8 KB
    Date 8/13/12
    Description
    This bulletin contains instructions to install the OSHPD label for Seismic certification.
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    NQ454L2_ROHS_CHINA_DECLARATION
    Description
    NQ454L2_ROHS_CHINA_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 12/11/19
    Description
    NQ454L2_ROHS_CHINA_DECLARATION
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 51.9 KB
    Date 1/29/09
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    NQ454L2_ROHS_DECLARATION
    Description
    NQ454L2_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 12/11/19
    Description
    NQ454L2_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    NQ454L2_REACH_DECLARATION
    Description
    NQ454L2_REACH_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 12/11/19
    Description
    NQ454L2_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /