Schneider Electric USA Website

Welcome to our website.

Select your location

View all Column Width Panelboards
Schneider Eletric NQ820B1C Picture

NQ820B1C

Green premium brand logo Product Logo
Schneider Eletric NQ820B1C Picture
NQ820B1C
Green premium brand logo Product Logo

NQ Panelboard, interior, main breaker, 100 A, 1 PH, 3 wire, 20 CCT, clockwise

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • 1,479.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4

  • Main
    Panelboard Type
    Main breaker
    Branch Circuit Breaker Type
    QOB
    QOB-VH
    QHB
    Busbar Material
    Copper
    Complementary
    number of spaces
    20
    Enclosure Nominal Height
    1016.00 mm (40 in)
    Enclosure Nominal Width
    219.08 mm (8.625 in)
    Enclosure Nominal Width
    127.00 mm (5 in) NEMA Type 1
    Line Rated Current
    100 A
    [Iu] rated interrupted current
    10 kA
    22 kA
    65 kA
    wiring configuration
    3-wire
    Number of Phases
    1 phase
    Voltage Rating
    120/240 V AC
    tightening torque
    50.01 lbf.in (5.65 N.m) AWG 14...AWG 1/0)
    180.02 lbf.in (20.34 N.m) AWG 10...AWG 2/0)
    180.02 lbf.in (20.34 N.m) AWG 6...AWG 2/0)
    254.37 lbf.in (28.74 N.m) AWG 6...300 kcmil)
    50.01 lbf.in (5.65 N.m) AWG 4...AWG 1/0)
    77.36 lbf.in (8.74 N.m) AWG 4...300 kcmil)
    79.66…175.24 lbf.in (9.0…19.8 N.m) 0.03…0.24 in² (21.25…152 mm²) AWG 4...300 kcmil)
    Environment
    standards
    UL
    CSA
    Ordering and shipping details
    Category
    09151 - NQ RTA PANELBOARDS
    Discount Schedule
    PE1A
    GTIN
    00785901700500
    Package weight(Lbs)
    3.18 kg (7 lb(US))
    Returnability
    Yes
    Country of origin
    US
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: Nickel compounds and Di-isodecyl phthalate (DIDP) which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages11
    • English11
    • French2
    • Spanish2
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Square D NQ Circuit Breaker Panelboards Catalog (Version 1019)
    Description
    This catalog provides information on standards, ratings, and features for NQ Circuit Breaker Panelboards.
    Size pdf
    Size 18.1 MB
    Date 10/4/19
    Description
    This catalog provides information on standards, ratings, and features for NQ Circuit Breaker Panelboards.
    User guide
    Format
    Size
    Date
    Add to My Documents
    NQ/NQM Panelboards and QONQ Load Centers Information Manual (Version 04)
    Description
    This bulletin contains instructions for installing Square D brand NQ circuit breaker panelboards and QONQ load centers.
    Size pdf
    Size 5.5 MB
    Date 3/5/19
    Description
    This bulletin contains instructions for installing Square D brand NQ circuit breaker panelboards and QONQ load centers.
    Data Bulletin
    Format
    Size
    Date
    Add to My Documents
    Lighting Panelboard Catalog Number Comparison (Version 1.0)
    Description
    This data bulletin provides a comparison of the catalog numbers for NQOD and NQ panelboards, kits, and accessories.
    Size pdf
    Size 135.7 KB
    Date 3/6/08
    Description
    This data bulletin provides a comparison of the catalog numbers for NQOD and NQ panelboards, kits, and accessories.
    Specification guide
    Format
    Size
    Date
    Add to My Documents
    Size zip
    Size 80 KB
    Date 10/10/12
    Files in document
    doc
    49 KB
    pdf
    31 KB
    Certificate
    Format
    Size
    Date
    Add to My Documents
    UL cUL Certificate NQ and NQOB panelboard (Version 1.0)
    Description
    UL Certificate of Compliance for NQ and NQOB column type panelboards, 100A and 225A. to UL 67 and CSA C22.2 No 29
    Size pdf
    Size 160.7 KB
    Date 1/4/10
    Description
    UL Certificate of Compliance for NQ and NQOB column type panelboards, 100A and 225A. to UL 67 and CSA C22.2 No 29
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    Deadfront Distribution Switchboards (Version 1)
    Description
    This publication is a guide containing instructions for the proper handling, installation, operation, and maintenance of deadfront distribution switchboards rated 600 Volts or less.
    Size pdf
    Size 649.9 KB
    Date 8/29/18
    Description
    This publication is a guide containing instructions for the proper handling, installation, operation, and maintenance of deadfront distribution switchboards rated 600 Volts or less.
    NF/NQ OSHPD Label Placement Drawing (Version 1)
    Description
    This bulletin contains instructions to install the OSHPD label for Seismic certification.
    Size pdf
    Size 228.8 KB
    Date 8/13/12
    Description
    This bulletin contains instructions to install the OSHPD label for Seismic certification.
    NQ and NQOB Column-Width Panels (Version 5)
    Description
    This document contains instructions to reset circuit breakers, remove branch circuit breaker twistouts, and mount NQ and NQOB panelboard interiors.
    Size pdf
    Size 64.5 KB
    Date 4/27/09
    Description
    This document contains instructions to reset circuit breakers, remove branch circuit breaker twistouts, and mount NQ and NQOB panelboard interiors.
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    NQ820B1C : NQ820B1C_ROHS_CHINA_DECLARATION
    Description
    NQ820B1C_ROHS_CHINA_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 1/27/20
    Description
    NQ820B1C_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    NQ820B1C : NQ820B1C_ROHS_DECLARATION
    Description
    NQ820B1C_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 1/27/20
    Description
    NQ820B1C_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    NQ820B1C : NQ820B1C_REACH_DECLARATION
    Description
    NQ820B1C_REACH_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 1/27/20
    Description
    NQ820B1C_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /