Schneider Electric USA Website

Welcome to our website.

Select your location

View all   NQ Panelboards
Schneider Eletric NQALM6 Picture

NQALM6

Green premium brand logo Product Logo
Schneider Eletric NQALM6 Picture
NQALM6
Green premium brand logo Product Logo

NQ Panelboard Acc. Mechanical Lug Kit 600A, Aluminum/Copper

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • 291.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    Product
    Mechanical lug
    provided equipment
    Mounting hardware
    Complementary
    material
    Aluminium
    Current Rating
    600 A
    Wire Gauge
    AWG 1/0...750 kcmil 2 aluminium/copper
    net weight
    1.74 lb(US) (0.79 kg)
    tightening torque
    249.59…349.60 lbf.in (28.2…39.5 N.m) AWG 1/0...750 kcmil)
    Ordering and shipping details
    Category
    09151 - NQ RTA PANELBOARDS
    Discount Schedule
    PE1A
    GTIN
    00785901665441
    Returnability
    Yes
    Country of origin
    US
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: Nickel compounds and Di-isodecyl phthalate (DIDP) which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English4
    Catalog
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 18.1 MB
    Date 10/4/19
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    NQALM6 : NQALM6_ROHS_CHINA_DECLARATION
    Description
    NQALM6_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/26/20
    Description
    NQALM6_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    NQALM6 : NQALM6_ROHS_DECLARATION
    Description
    NQALM6_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/26/20
    Description
    NQALM6_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    NQALM6 : NQALM6_REACH_DECLARATION
    Description
    NQALM6_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/26/20
    Description
    NQALM6_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /