Schneider Electric USA Website

Welcome to our website.

Select your location

View all   NQ Panelboards
Schneider Eletric NQALV1 Picture

NQALV1

Green premium brand logo Product Logo
Schneider Eletric NQALV1 Picture
NQALV1
Green premium brand logo Product Logo

NQ Panelboard Acc. Compression Lug Kit 100A, Aluminum

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • 177.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    Product
    Compression lug
    Complementary
    material
    Aluminium
    Current Rating
    100 A
    Voltage Rating
    240 V AC
    Wire Gauge
    AWG 4...300 kcmil
    net weight
    1.34 lb(US) (0.61 kg)
    tightening torque
    79.66…175.24 lbf.in (9.0…19.8 N.m) AWG 6...350 kcmil)
    Environment
    product certifications
    CSA
    Ordering and shipping details
    Category
    09151 - NQ RTA PANELBOARDS
    Discount Schedule
    PE1A
    GTIN
    00785901507949
    Returnability
    Yes
    Country of origin
    US
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: Nickel compounds and Di-isodecyl phthalate (DIDP) which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English7
    Catalog
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 18.1 MB
    Date 10/4/19
    Data Bulletin
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 135.7 KB
    Date 3/6/08
    Specification guide
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format zip
    Size 80 KB
    Date 10/10/12
    Files in document
    doc
    49 KB
    pdf
    31 KB
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 9.5 MB
    Date 4/27/09
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    NQALV1 : NQ Panelboard Acc. Compression Lug Kit 100A, Aluminum
    Description
    NQ Panelboard Acc. Compression Lug Kit 100A, Aluminum
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/28/20
    Description
    NQ Panelboard Acc. Compression Lug Kit 100A, Aluminum
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    NQALV1 : NQ Panelboard Acc. Compression Lug Kit 100A, Aluminum
    Description
    NQ Panelboard Acc. Compression Lug Kit 100A, Aluminum
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/28/20
    Description
    NQ Panelboard Acc. Compression Lug Kit 100A, Aluminum
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    NQALV1 : NQ Panelboard Acc. Compression Lug Kit 100A, Aluminum
    Description
    NQ Panelboard Acc. Compression Lug Kit 100A, Aluminum
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/28/20
    Description
    NQ Panelboard Acc. Compression Lug Kit 100A, Aluminum
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /