Schneider Electric USA Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   NF Panelboards
Schneider Eletric NQC20F Picture

NQC20F

Product Logo
Schneider Eletric NQC20F Picture
NQC20F
Product Logo

Enclosure Cover - NQ - Flush - Type 1 - 14x20in

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • 281.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    Product
    Cover
    cover type
    Flush cover
    Complementary
    Material
    Steel
    width
    14 in (355.60 mm)
    Maximum Height
    20 in (508.00 mm)
    Environment
    Enclosure Rating
    NEMA 1
    Ordering and shipping details
    Category
    00038 - NQOD PANELS RTA
    Discount Schedule
    PE1A
    GTIN
    00785901052845
    Package weight(Lbs)
    8 lb(US) (3.63 kg)
    Returnability
    No
    Country of origin
    US
    Offer Sustainability
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English4
    CAD
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format zip
    Size 2.8 MB
    Date 1/4/18
    Files in document
    dwg
    464.3 KB
    dwf
    33.5 KB
    dxf
    2.3 MB
    pdf
    77.8 KB
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    NQC20F : Enclosure Cover - NQ - Flush - Type 1 - 14x20in
    Description
    Enclosure Cover - NQ - Flush - Type 1 - 14x20in
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/15/20
    Description
    Enclosure Cover - NQ - Flush - Type 1 - 14x20in
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    NQC20F : Enclosure Cover - NQ - Flush - Type 1 - 14x20in
    Description
    Enclosure Cover - NQ - Flush - Type 1 - 14x20in
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/15/20
    Description
    Enclosure Cover - NQ - Flush - Type 1 - 14x20in
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    NQC20F : Enclosure Cover - NQ - Flush - Type 1 - 14x20in
    Description
    Enclosure Cover - NQ - Flush - Type 1 - 14x20in
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/15/20
    Description
    Enclosure Cover - NQ - Flush - Type 1 - 14x20in
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.