Schneider Electric USA Website

Welcome to our website.

Select your location

View all   NQ Panelboards
Schneider Eletric NQCUV6 Picture

NQCUV6

Product Logo
Schneider Eletric NQCUV6 Picture
NQCUV6
Product Logo

NQ Panelboard Acc. Compression Lug Kit 600A, Copper

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • 1,364.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    Product
    Compression lug
    quantity per set
    Set of 1
    Complementary
    material
    Copper
    Current Rating
    600 A
    Wire Gauge
    250...500 kcmil 2 copper
    tightening torque
    249.59…349.60 lbf.in (28.2…39.5 N.m) 250...500 kcmil)
    Ordering and shipping details
    Category
    09151 - NQ RTA PANELBOARDS
    Discount Schedule
    PE1A
    GTIN
    00785901539162
    Returnability
    Yes
    Country of origin
    US
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Nickel compounds and Di-isodecyl phthalate (DIDP) which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Pro-active China RoHS declaration (out of China RoHS legal scope)
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English5
    Catalog
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 18.1 MB
    Date 10/4/19
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 9.5 MB
    Date 4/27/09
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    NQCUV6 : NQ Panelboard Acc. Compression Lug Kit 600A, Copper
    Description
    NQ Panelboard Acc. Compression Lug Kit 600A, Copper
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/31/20
    Description
    NQ Panelboard Acc. Compression Lug Kit 600A, Copper
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    NQCUV6 : NQ Panelboard Acc. Compression Lug Kit 600A, Copper
    Description
    NQ Panelboard Acc. Compression Lug Kit 600A, Copper
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/31/20
    Description
    NQ Panelboard Acc. Compression Lug Kit 600A, Copper
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    NQCUV6 : NQ Panelboard Acc. Compression Lug Kit 600A, Copper
    Description
    NQ Panelboard Acc. Compression Lug Kit 600A, Copper
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/31/20
    Description
    NQ Panelboard Acc. Compression Lug Kit 600A, Copper
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /